(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tora Line Tape for Indoor Use - Yellow and Black

Tora Line Tape for Indoor Use - Yellow and Black

Standard Unit Price:
SGD 22.82
Days to Ship :
9 Day(s)

Indoor section marking tape for hazardous and restricted areas.
[Features]
· Because the base material is polyolefin-based, the tape does not stretch during unwinding and comes out in a clean line.
· Sticks firmly and leaves little adhesive residue when peeled off.
· Special adhesive which adapts well to the surface is used.
· It has high adhesiveness, does not easily get dirty and is excellent in wear resistance and durability.
[Applications]
· Optimal for accident prevention at construction sites, factories, warehouses, etc.
· Section line indication in parking lots, hospitals, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Adhesiveness
    9.5N/10mm
  • Tensile Strength
    25N/10mm
  • Color Details
    Yellow/Black
  • Trusco Code
    409-9079
  • Mass(g)
    190
  • Features
    Special adhesive which adapts well to the surface is used.
  • Application
    For indoors. Section line indication in factories, parking lots, hospitals, etc.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Polyolefin
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
9 Day(s)
SGD 22.82

Part Number : TLT-50EABY
Days to Ship 9 Day(s)
Standard Unit Price SGD 22.82
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.12
  • Adhesiveness
    9.5N/10mm
  • Tensile Strength
    25N/10mm
  • Color Details
    Yellow/Black
  • Trusco Code
    409-9079
  • Mass(g)
    190
  • Features
    Special adhesive which adapts well to the surface is used.
  • Application
    For indoors. Section line indication in factories, parking lots, hospitals, etc.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Polyolefin
  • Adhesive
    Rubber-Based
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses special adhesives that are well suited to rough surfaces.

Usage

●For indoor use.

Specification

●Color:Yellow/Black
●W x L(mm x m):50 x 25
●Viscosity: 9.5N/10mm
●Tensile Strength: 25N/10mm

Materials

●Base Material: Polyolefin
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)