(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Non-Slip Tape for Outdoors Width 150 mm (Wide)

Non-Slip Tape for Outdoors Width 150 mm (Wide)

Standard Unit Price:
SGD 75.40-
Days to Ship :
7 Day(s)

Anti-slip tape that can be used for everything from smooth surfaces to uneven surfaces.
[Features]
· Drying time after application is unnecessary and immediately shows its non-slip effects.
· Aluminum foil is used for the base material, enabling excellent followability to uneven surfaces.
· Can also be used around water due to antimicrobial and antifungal treatment.
· This product maintains its anti-slip effect even when it is splashed with water and oil and works well on uneven surfaces.
· Effectively shortens the installation time when flooring large surface areas.
[Applications]
· For slippery places with water and oil, such as restaurant kitchens and minute uneven surfaces such as checkered steel plate.
· For outdoors (for all areas used while shod) and for factory entrances and inclined passages.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    150
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Black
  • Yellows
  • Green
  • Brown-based
  • Clear
Length(m)

Refine by

  • 5
  • 10
  • Clear
Color Details

Refine by

  • Black
  • Gray
  • Green
  • Maroon
  • Yellow
  • Clear
Trusco Code

Refine by

  • 359-6656
  • 359-6648
  • 359-6630
  • 359-6621
  • 359-6613
  • 359-6443
  • 359-6435
  • 359-6427
  • 359-6419
  • 359-6401
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Black
10
Black
359-6401
7 Day(s)
SGD 131.24

Part Number : TNS-15010-BK
Days to Ship 7 Day(s)
Standard Unit Price SGD 131.24
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    150
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Color Details
    Black
  • Trusco Code
    359-6401
  • Mass(g)
    1300
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
1 Roll
Brown-based
10
Maroon
359-6435
7 Day(s)
SGD 143.24

Part Number : TNS-15010-E
Days to Ship 7 Day(s)
Standard Unit Price SGD 143.24
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    150
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Color Details
    Maroon
  • Trusco Code
    359-6435
  • Mass(g)
    1300
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
1 Roll
Green
10
Green
359-6419
7 Day(s)
SGD 131.24

Part Number : TNS-15010-GN
Days to Ship 7 Day(s)
Standard Unit Price SGD 131.24
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    150
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Color Details
    Green
  • Trusco Code
    359-6419
  • Mass(g)
    1300
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
1 Roll
Black
10
Gray
359-6443
7 Day(s)
SGD 143.24

Part Number : TNS-15010-GY
Days to Ship 7 Day(s)
Standard Unit Price SGD 143.24
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    150
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Color Details
    Gray
  • Trusco Code
    359-6443
  • Mass(g)
    1300
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
1 Roll
Yellows
10
Yellow
359-6427
7 Day(s)
SGD 131.10

Part Number : TNS-15010-Y
Days to Ship 7 Day(s)
Standard Unit Price SGD 131.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    150
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Color Details
    Yellow
  • Trusco Code
    359-6427
  • Mass(g)
    1300
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
1 Roll
Black
5
Black
359-6613
7 Day(s)
SGD 75.40

Part Number : TNS-150-BK
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    150
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Color Details
    Black
  • Trusco Code
    359-6613
  • Mass(g)
    700
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
1 Roll
Brown-based
5
Maroon
359-6648
7 Day(s)
SGD 75.40

Part Number : TNS-150-E
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    150
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Color Details
    Maroon
  • Trusco Code
    359-6648
  • Mass(g)
    700
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
1 Roll
Green
5
Green
359-6621
7 Day(s)
SGD 75.40

Part Number : TNS-150-GN
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    150
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Color Details
    Green
  • Trusco Code
    359-6621
  • Mass(g)
    700
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
1 Roll
Black
5
Gray
359-6656
7 Day(s)
SGD 75.40

Part Number : TNS-150-GY
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    150
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Color Details
    Gray
  • Trusco Code
    359-6656
  • Mass(g)
    700
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide
1 Roll
Yellows
5
Yellow
359-6630
7 Day(s)
SGD 75.40

Part Number : TNS-150-Y
Days to Ship 7 Day(s)
Standard Unit Price SGD 75.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    150
  • Length(m)
    5
  • Thickness(mm)
    0.8
  • Adhesiveness
    20N/25mm
  • Tensile Strength
    147N/25mm
  • Color Details
    Yellow
  • Trusco Code
    359-6630
  • Mass(g)
    700
  • Features
    Simple construction with secure non-slip treated feet and enhanced safety.
  • Application
    For outdoors (for areas used while shod). Places slippery with water or oil. For factory entrances, inclined passages.
  • Specifications
    Cutting Requires Cutter
  • Material/base
    Aluminum Foil
  • Adhesive
    Acrylic
  • abrasive grain
    Silicon carbide, aluminum oxide

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)