(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
No.9817 Aluminum Glass Cloth Tape

No.9817 Aluminum Glass Cloth Tape

Standard Unit Price:
SGD 85.90
Days to Ship :
8 Day(s)

Metal tape that uses silicone-based adhesive, providing excellent heat resistance.
[Features]
· High strength, with heat resistance up to 250°C.
· There is no similar product offered by other companies, and it has excellent heat resistance.
· Aluminum glass cloth tape has excellent tensile strength and moisture-proofing, so it can be used on heat insulation material joints.
[Applications]
· For ducts and heat insulation material joint sealing.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    0.21
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    5 N/10 mm (against Stainless Steel)
  • Tensile Strength
    274N/10mm
  • Trusco Code
    351-9333
  • Mass(g)
    260
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -30~250
  • Base Material
    Aluminum Foil + Glass Cloth
  • Pressure sensitive adhesive
    Silicone-base
  • Inner capacity
    1 Roll
Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 85.90

Part Number : 981710-20-50X15
Days to Ship 8 Day(s)
Standard Unit Price SGD 85.90
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    15
  • Thickness(mm)
    0.21
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    5 N/10 mm (against Stainless Steel)
  • Tensile Strength
    274N/10mm
  • Trusco Code
    351-9333
  • Mass(g)
    260
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -30~250
  • Base Material
    Aluminum Foil + Glass Cloth
  • Pressure sensitive adhesive
    Silicone-base

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)