(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Surion Aluminum Adhesive Tape Matte

Surion Aluminum Adhesive Tape Matte

Standard Unit Price:
SGD 33.51-
Days to Ship :
8 Day(s)

Standard aluminum tape from the metal tape product lineup.
[Features]
· Coated with a synthetic resin-based adhesive with excellent weather resistance that has a 0.05 mm thick aluminum foil base material (matte) on one side for heat resistance.
· Compliant with Ministry of Land, Infrastructure, Transport and Tourism specifications.
· There is no similar product offered by other companies, and it has excellent heat resistance.
[Applications]
· For repair of cold storage containers, air conditioning ducts and heat insulation material joint sealing.
· Uses an adhesive with excellent heat and weather resistance, and can be used for a wide range of applications such as air conditioning duct sealing.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    5.30 N/10 mm (against Stainless Steel)
  • Tensile Strength
    33N/10mm
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    Matte Type
  • Operating Temperature Range(°C)
    -10~130
  • Base Material
    Aluminum Foil
  • Pressure sensitive adhesive
    Acrylic
  • Inner capacity
    1 Roll
Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 50
  • 75
  • 100
  • Clear
Trusco Code

Refine by

  • 351-9104
  • 351-9091
  • 351-9082
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
50
351-9091
8 Day(s)
SGD 33.51

Part Number : 806000-20-50X50
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.51
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    5.30 N/10 mm (against Stainless Steel)
  • Tensile Strength
    33N/10mm
  • Trusco Code
    351-9091
  • Mass(g)
    690
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    Matte Type
  • Operating Temperature Range(°C)
    -10~130
  • Base Material
    Aluminum Foil
  • Pressure sensitive adhesive
    Acrylic
1 Roll
75
351-9104
8 Day(s)
SGD 54.94

Part Number : 806000-20-75X50
Days to Ship 8 Day(s)
Standard Unit Price SGD 54.94
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    5.30 N/10 mm (against Stainless Steel)
  • Tensile Strength
    33N/10mm
  • Trusco Code
    351-9104
  • Mass(g)
    1035
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    Matte Type
  • Operating Temperature Range(°C)
    -10~130
  • Base Material
    Aluminum Foil
  • Pressure sensitive adhesive
    Acrylic
1 Roll
100
351-9082
8 Day(s)
SGD 73.06

Part Number : 806000-20-100X50
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.06
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    100
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    5.30 N/10 mm (against Stainless Steel)
  • Tensile Strength
    33N/10mm
  • Trusco Code
    351-9082
  • Mass(g)
    1380
  • Specifications
    Cutting Requires Cutter
  • Specifications 2
    Matte Type
  • Operating Temperature Range(°C)
    -10~130
  • Base Material
    Aluminum Foil
  • Pressure sensitive adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)