(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cloth Double-Sided Tape for Carpet No.5310

Cloth Double-Sided Tape for Carpet No.5310

Standard Unit Price:
SGD 19.29
Days to Ship :
8 Day(s)

[Features]
· Can be easily peeled off the floor because the adhesive on one side has excellent removability.
[Applications]
· For securing exhibition hall carpets.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    45
  • Length(m)
    25
  • Thickness(mm)
    0.26
  • Color Detail
    Green/White
  • Adhesive Strength
    1st surface: 2.0 N/10 mm, 2nd surface: 5.9 N/10 mm (Against stainless steel)
  • Trusco Code
    382-7241
  • Mass(g)
    368
  • Specifications
    Can cut by hand
  • Base Material
    Resin Cloth
  • Pressure sensitive adhesive
    1st surface: Acrylic-based, 2nd surface: Rubber-based
  • Inner capacity
    1 Roll
Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 19.29

Part Number : 531005-00-40X25
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.29
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    45
  • Length(m)
    25
  • Thickness(mm)
    0.26
  • Color Detail
    Green/White
  • Adhesive Strength
    1st surface: 2.0 N/10 mm, 2nd surface: 5.9 N/10 mm (Against stainless steel)
  • Trusco Code
    382-7241
  • Mass(g)
    368
  • Specifications
    Can cut by hand
  • Base Material
    Resin Cloth
  • Pressure sensitive adhesive
    1st surface: Acrylic-based, 2nd surface: Rubber-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)