(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

No.3430 High Weather Resistance Cloth Curing Tape

Click this image to zoom it.

Move the mouse over the image to zoom

No.3430 High Weather Resistance Cloth Curing Tape

Standard Unit Price:
SGD 7.16-
Days to Ship :
7 Day(s) or more

Curing tape with excellent weather resistance, high base material strength, and excellent weather resistance.
[Features]
·Silver type.
·Easy-to-use cloth curing tape that can be cut by hand and leaves little residue.
·Compared to general-purpose cloth curing tape, it is more resistant to direct sunlight and can be used for a long time outdoors (such as for architectural painting) where it is exposed to rain.
·The base material of synthetic fabrics floats and shrinks a lot.
[Applications]
·Architectural paint masking.
·For curing (not suitable for furniture, stone, car body, PVC material painted surface, plain wood, solid wood).

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Color Detail
    Gray
  • Adhesive Strength
    2.9 N/10 mm (against Stainless Steel)
  • Tensile Strength
    74N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Synthetic Fiber Cloth (with Polyethylene Lamination)
  • Pressure sensitive adhesive
    Rubber-Based

Details

Part Number
Inner capacity

Refine by

  • 1 Roll
  • 1 Box (24 Rolls)
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • 75
  • Clear
Details Model

Refine by

  • Pack type
  • Clear
Trusco Code

Refine by

  • 351-8825
  • 351-8817
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (24 Rolls)
75
Pack type
-
7 Day(s) or more
SGD 278.04

Part Number : 3430-75-25-PACK
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 278.04
Quantity 1 Box (24 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Details Model
    Pack type
  • Color Detail
    Gray
  • Adhesive Strength
    2.9 N/10 mm (against Stainless Steel)
  • Tensile Strength
    74N/10mm
  • Trusco Code
    -
  • Mass(g)
    -
  • Specifications
    Can cut by hand
  • Base Material
    Synthetic Fiber Cloth (with Polyethylene Lamination)
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
25
-
351-8817
8 Day(s)
SGD 7.16

Part Number : 343000-NE-00-25X25
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.16
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Details Model
    -
  • Color Detail
    Gray
  • Adhesive Strength
    2.9 N/10 mm (against Stainless Steel)
  • Tensile Strength
    74N/10mm
  • Trusco Code
    351-8817
  • Mass(g)
    240
  • Specifications
    Can cut by hand
  • Base Material
    Synthetic Fiber Cloth (with Polyethylene Lamination)
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
50
-
351-8825
8 Day(s)
SGD 13.80

Part Number : 343000-NE-00-50X25
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.80
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Details Model
    -
  • Color Detail
    Gray
  • Adhesive Strength
    2.9 N/10 mm (against Stainless Steel)
  • Tensile Strength
    74N/10mm
  • Trusco Code
    351-8825
  • Mass(g)
    480
  • Specifications
    Can cut by hand
  • Base Material
    Synthetic Fiber Cloth (with Polyethylene Lamination)
  • Pressure sensitive adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A cloth curing tape with good usability, with less hand residue and less glue residue.
●Compared to general-purpose cloth curing tape, strong against direct sunlight, and can be used for a long time outdoor(construction coating etc)which rainwater hits.

Specification

●Color:Gray
●Thickness(mm):0.33
●Viscosity: 2.8N/10mm(for stainless steel)
●Tensile Strength: 74N/10mm

Materials

●Base Material: Synthetic Fabric(with polyethylene laminate)
●Adhesive: Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)