(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Scotch Aluminum Foil Tape

Scotch Aluminum Foil Tape

Standard Unit Price:
SGD 15.20-
Days to Ship :
Same day or more

Aluminum foil tape with excellent thermal conductivity and chemical resistance.
[Features]
· Excellent heat resistance, cold resistance, water resistance, oil resistance, softness, conductivity and light shielding properties.
· Uses an acrylic-based adhesive.
[Applications]
· For sealing of ducts, etc.
· For securing heater wires.
· For reflection of heat.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Thickness(mm)
    0.11
  • Details Type
    Aluminum Tape
  • Color Details
    Silver
  • Adhesiveness
    5.5N/10mm
  • Tensile Strength
    55N/10mm
  • Features
    Excellent thermal conductivity and chemical resistance. Waterproof with excellent heat, cold and oil resistance as well as impressive flexibility, conductivity, and light shielding.
  • Application
    Seal for ducts, etc. Secure heating lines. Heat reflective.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -50 – 150
  • Material
    Base Material: Aluminum Foil; Adhesive: Acrylic
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • Clear
Length(m)

Refine by

  • 10
  • 55
  • Clear
Trusco Code

Refine by

  • 293-0226
  • 293-0218
  • 328-3976
  • 328-3968
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
25
10
328-3968
Same day
SGD 15.20

Part Number : 425-25X10-R
Days to Ship : Same day
Standard Unit Price SGD 15.20
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.11
  • Details Type
    Aluminum Tape
  • Color Details
    Silver
  • Adhesiveness
    5.5N/10mm
  • Tensile Strength
    55N/10mm
  • Trusco Code
    328-3968
  • Mass(g)
    74
  • Features
    Excellent thermal conductivity and chemical resistance. Waterproof with excellent heat, cold and oil resistance as well as impressive flexibility, conductivity, and light shielding.
  • Application
    Seal for ducts, etc. Secure heating lines. Heat reflective.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -50 – 150
  • Material
    Base Material: Aluminum Foil; Adhesive: Acrylic
1 Roll
25
55
293-0218
8 Day(s)
SGD 59.70

Part Number : 425-25X55-K
Days to Ship 8 Day(s)
Standard Unit Price SGD 59.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    25
  • Length(m)
    55
  • Thickness(mm)
    0.11
  • Details Type
    Aluminum Tape
  • Color Details
    Silver
  • Adhesiveness
    5.5N/10mm
  • Tensile Strength
    55N/10mm
  • Trusco Code
    293-0218
  • Mass(g)
    175
  • Features
    Excellent thermal conductivity and chemical resistance. Waterproof with excellent heat, cold and oil resistance as well as impressive flexibility, conductivity, and light shielding.
  • Application
    Seal for ducts, etc. Secure heating lines. Heat reflective.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -50 – 150
  • Material
    Base Material: Aluminum Foil; Adhesive: Acrylic
1 Roll
50
10
328-3976
Same day
SGD 28.17

Part Number : 425-50X10-R
Days to Ship : Same day
Standard Unit Price SGD 28.17
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.11
  • Details Type
    Aluminum Tape
  • Color Details
    Silver
  • Adhesiveness
    5.5N/10mm
  • Tensile Strength
    55N/10mm
  • Trusco Code
    328-3976
  • Mass(g)
    148
  • Features
    Excellent thermal conductivity and chemical resistance. Waterproof with excellent heat, cold and oil resistance as well as impressive flexibility, conductivity, and light shielding.
  • Application
    Seal for ducts, etc. Secure heating lines. Heat reflective.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -50 – 150
  • Material
    Base Material: Aluminum Foil; Adhesive: Acrylic
1 Roll
50
55
293-0226
8 Day(s)
SGD 120.20

Part Number : 425-50X55-K
Days to Ship 8 Day(s)
Standard Unit Price SGD 120.20
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    55
  • Thickness(mm)
    0.11
  • Details Type
    Aluminum Tape
  • Color Details
    Silver
  • Adhesiveness
    5.5N/10mm
  • Tensile Strength
    55N/10mm
  • Trusco Code
    293-0226
  • Mass(g)
    350
  • Features
    Excellent thermal conductivity and chemical resistance. Waterproof with excellent heat, cold and oil resistance as well as impressive flexibility, conductivity, and light shielding.
  • Application
    Seal for ducts, etc. Secure heating lines. Heat reflective.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -50 – 150
  • Material
    Base Material: Aluminum Foil; Adhesive: Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)