(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Masking Tape for Plating 851A

Masking Tape for Plating 851A

Standard Unit Price:
SGD 65.10-
Days to Ship :
8 Day(s)

[Features]
· Also adheres well to silicone-treated stripping paper.
· Uses polyester film so it does not stretch easily, and can be used for automatic machine pasting applications.
[Applications]
· Especially for gold-plated masking of printed circuit boards.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    66
  • Thickness(mm)
    0.11
  • Details Type
    Heat-resistant tape
  • Color Details
    Green
  • Adhesiveness
    3.49N/10mm
  • Tensile Strength
    35N/10mm
  • Features
    Often sticks well to the silicon treated backing paper. Polyester film is used so it does not stretch, and may automatically adhere depending on the equipment.
  • Application
    Only for gold-plated masking of printed circuit boards.
  • Specifications
    Cutting Requires Cutter
  • Continuous operating temperature
    100°C (1 hour)
  • Material
    Base Material: Polyester Film; Adhesive: Special Compounded Semi-Transparent Green Color Adhesive
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 19
  • 25
  • 38
  • 50
  • Clear
Trusco Code

Refine by

  • 218-7175
  • 218-7167
  • 325-1241
  • 325-1233
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
19
218-7167
8 Day(s)
SGD 65.10

Part Number : 851A-19X66
Days to Ship 8 Day(s)
Standard Unit Price SGD 65.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    19
  • Length(m)
    66
  • Thickness(mm)
    0.11
  • Details Type
    Heat-resistant tape
  • Color Details
    Green
  • Adhesiveness
    3.49N/10mm
  • Tensile Strength
    35N/10mm
  • Trusco Code
    218-7167
  • Mass(g)
    170
  • Features
    Often sticks well to the silicon treated backing paper. Polyester film is used so it does not stretch, and may automatically adhere depending on the equipment.
  • Application
    Only for gold-plated masking of printed circuit boards.
  • Specifications
    Cutting Requires Cutter
  • Continuous operating temperature
    100°C (1 hour)
  • Material
    Base Material: Polyester Film; Adhesive: Special Compounded Semi-Transparent Green Color Adhesive
1 Roll
25
218-7175
8 Day(s)
SGD 85.50

Part Number : 851A-25X66
Days to Ship 8 Day(s)
Standard Unit Price SGD 85.50
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    25
  • Length(m)
    66
  • Thickness(mm)
    0.11
  • Details Type
    Heat-resistant tape
  • Color Details
    Green
  • Adhesiveness
    3.49N/10mm
  • Tensile Strength
    35N/10mm
  • Trusco Code
    218-7175
  • Mass(g)
    220
  • Features
    Often sticks well to the silicon treated backing paper. Polyester film is used so it does not stretch, and may automatically adhere depending on the equipment.
  • Application
    Only for gold-plated masking of printed circuit boards.
  • Specifications
    Cutting Requires Cutter
  • Continuous operating temperature
    100°C (1 hour)
  • Material
    Base Material: Polyester Film; Adhesive: Special Compounded Semi-Transparent Green Color Adhesive
1 Roll
38
325-1233
8 Day(s)
SGD 129.30

Part Number : 851A-38X66
Days to Ship 8 Day(s)
Standard Unit Price SGD 129.30
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    38
  • Length(m)
    66
  • Thickness(mm)
    0.11
  • Details Type
    Heat-resistant tape
  • Color Details
    Green
  • Adhesiveness
    3.49N/10mm
  • Tensile Strength
    35N/10mm
  • Trusco Code
    325-1233
  • Mass(g)
    340
  • Features
    Often sticks well to the silicon treated backing paper. Polyester film is used so it does not stretch, and may automatically adhere depending on the equipment.
  • Application
    Only for gold-plated masking of printed circuit boards.
  • Specifications
    Cutting Requires Cutter
  • Continuous operating temperature
    100°C (1 hour)
  • Material
    Base Material: Polyester Film; Adhesive: Special Compounded Semi-Transparent Green Color Adhesive
1 Roll
50
325-1241
8 Day(s)
SGD 168.30

Part Number : 851A-50X66
Days to Ship 8 Day(s)
Standard Unit Price SGD 168.30
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    66
  • Thickness(mm)
    0.11
  • Details Type
    Heat-resistant tape
  • Color Details
    Green
  • Adhesiveness
    3.49N/10mm
  • Tensile Strength
    35N/10mm
  • Trusco Code
    325-1241
  • Mass(g)
    440
  • Features
    Often sticks well to the silicon treated backing paper. Polyester film is used so it does not stretch, and may automatically adhere depending on the equipment.
  • Application
    Only for gold-plated masking of printed circuit boards.
  • Specifications
    Cutting Requires Cutter
  • Continuous operating temperature
    100°C (1 hour)
  • Material
    Base Material: Polyester Film; Adhesive: Special Compounded Semi-Transparent Green Color Adhesive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)