(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
3M<SUP>TM</SUP>VHB<SUP>TM</SUP>Structural Bonding Tape (for Plastics)

3MTMVHBTMStructural Bonding Tape (for Plastics)

Standard Unit Price:
SGD 54.10-
Days to Ship :
8 Day(s) or more

[Features]
· Uses a black base material, making the tape inconspicuous.
· Good adhesiveness with plastics in general.
· Made from foam with excellent form fitting properties. Good wettability to adherents.
[Applications]
· For securing resin emblems, in-vehicle equipment, etc.
· For mounting interior parts and reinforcing materials.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    10
  • Thickness(mm)
    1.14
  • Color Details
    Black
  • Adhesiveness
    46N/10mm
  • Features
    Black base material is used so the tape does not stand out. Favorable adhesion with all-purpose plastic. Foam with excellent form contouring for superior wettability of the resting body.
  • Application
    For securing resin emblems, in-vehicle equipment, etc. Install interior parts and reinforcing materials.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam (Black); Adhesive: Acrylic
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 19
  • 25
  • Clear
Trusco Code

Refine by

  • 336-9862
  • 336-9854
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
19
336-9854
9 Day(s)
SGD 68.22

Part Number : 5952-19X10
Days to Ship 9 Day(s)
Standard Unit Price SGD 68.22
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    1.14
  • Color Details
    Black
  • Adhesiveness
    46N/10mm
  • Trusco Code
    336-9854
  • Mass(g)
    140
  • Features
    Black base material is used so the tape does not stand out. Favorable adhesion with all-purpose plastic. Foam with excellent form contouring for superior wettability of the resting body.
  • Application
    For securing resin emblems, in-vehicle equipment, etc. Install interior parts and reinforcing materials.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam (Black); Adhesive: Acrylic
1 Roll
25
336-9862
8 Day(s)
SGD 54.10

Part Number : 5952-25X10
Days to Ship 8 Day(s)
Standard Unit Price SGD 54.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    1.14
  • Color Details
    Black
  • Adhesiveness
    46N/10mm
  • Trusco Code
    336-9862
  • Mass(g)
    185
  • Features
    Black base material is used so the tape does not stand out. Favorable adhesion with all-purpose plastic. Foam with excellent form contouring for superior wettability of the resting body.
  • Application
    For securing resin emblems, in-vehicle equipment, etc. Install interior parts and reinforcing materials.
  • Specifications
    Cutting Requires Cutter
  • Material
    Base Material: Acrylic Foam (Black); Adhesive: Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)