(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Line Tape E Series for Clean Room E-CR Width 50 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Line Tape E Series for Clean Room E-CR Width 50 mm

Standard Unit Price:
SGD 61.93
Days to Ship :
Same day

Environmentally friendly polyolefin film specification line tape.
[Features]
·Six colors: green, red, blue, orange, white and yellow
·Polystyrene core is used
·Tape thickness is 0.16 mm
[Applications]
·for indoor compartment display
·Compartment display in a clean room, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Details
    White
  • Adhesiveness
    9.5N/10mm
  • Tensile Strength
    37.5N/10mm
  • Trusco Code
    342-8117
  • Mass(g)
    650
  • Features
    Environmentally-friendly polyolefin film specification.
  • Application
    For indoors.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyolefin film
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Details

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Same day
SGD 61.93

Part Number : NR50CR-1P-W
Days to Ship : Same day
Standard Unit Price SGD 61.93
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Color Details
    White
  • Adhesiveness
    9.5N/10mm
  • Tensile Strength
    37.5N/10mm
  • Trusco Code
    342-8117
  • Mass(g)
    650
  • Features
    Environmentally-friendly polyolefin film specification.
  • Application
    For indoors.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyolefin film
  • Adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Environmentally friendly polyolefin film specifications.

Usage

●For indoor use.

Specification

●W x L(mm x m):50 x 50
●Thickness(mm):0.16
●SPQ(roll):18
●Viscosity: 12N/10mm
●Tensile Strength: 50N/10mm

Materials

●Base Material: Polyolefin Film
●Adhesive: Rubber

Warning

●Not a clean pack.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)