(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Anti-Skid Tape for Barefoot, Clear

Anti-Skid Tape for Barefoot, Clear

Standard Unit Price:
SGD 69.48
Days to Ship :
8 Day(s)

Tape with transparent plastic particles used in the slip-proofing layer.

[Features]
· Since the whole tape is transparent, the color and design of the foundation are not hidden.

[Applications]
· For indoors. (For areas used when barefoot)
· As anti-slip measure for indoor staircases and handrails.
· For use under mats.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.3
  • Color Details
    Clear
  • Adhesiveness
    0.94N/10mm
  • Tensile Strength
    10.9N/10mm
  • Trusco Code
    401-1775
  • Mass(g)
    195
  • Features
    Transparent plastic particles are used in slip-proofing layer.
  • Application
    For indoors (for areas used when barefoot)
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyester film
  • Adhesive
    Acrylic
  • Non-Slip Layer
    Polyester film
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 69.48

Part Number : SAS-C-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 69.48
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.3
  • Color Details
    Clear
  • Adhesiveness
    0.94N/10mm
  • Tensile Strength
    10.9N/10mm
  • Trusco Code
    401-1775
  • Mass(g)
    195
  • Features
    Transparent plastic particles are used in slip-proofing layer.
  • Application
    For indoors (for areas used when barefoot)
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyester film
  • Adhesive
    Acrylic
  • Non-Slip Layer
    Polyester film

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)