(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fluoropolymer High-Strength Adhesive Tape, NITOFLON No.923 Series

Click this image to zoom it.

Move the mouse over the image to zoom

Fluoropolymer High-Strength Adhesive Tape, NITOFLON No.923 Series

Standard Unit Price:
SGD 142.50-
Days to Ship :
8 Day(s) or more

An adhesive tape that uses NITOFLON high-strength film as the base.
[Features]
· A fluoropolymer tape with the excellent characteristics of polytetrafluoroethylene resin. Boasts excellent flame resistance and tensile strength.
· The non-adhesive surface has excellent electrical properties, heat resistance, weather resistance, chemical resistance, water resistance (water repellency), non-adhesiveness, etc.
· The tape has good durability and excellent mechanical strength, making it suitable for applications that require long, continuous work.
[Applications]
· Polyethylene laminator for roll wrapping and endless belts.
· When building a dual-layer structure endless belt, the tape replacement time for changing laminated product dimensions is reduced.
· As a class H insulator for coil insulation.
· For general sliding applications. Can bond metals, plastics, ceramics, etc.

Basic Specifications

Part Number
Internal capacity

Refine by

  • 1 Roll
  • 1 Box (21 Rolls)
  • Clear
Color

Refine by

  • Yellows
  • Brown-based
  • Clear
Width(mm)

Refine by

  • 19
  • 25
  • 38
  • 50
  • Clear
Length(m)

Refine by

  • 5
  • 33
  • Clear
Thickness(mm)

Refine by

  • 0.04
  • 0.1
  • Clear
Details Type

Refine by

  • Ultra-thin
  • Ultrahigh strength
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Yellows
25
33
0.1
Ultrahigh strength
9 Day(s)
SGD 142.50

Part Number : 9230SX10X25
Days to Ship 9 Day(s)
Standard Unit Price SGD 142.50
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    25
  • Length(m)
    33
  • Thickness(mm)
    0.1
  • Details Type
    Ultrahigh strength
  • Color Details
    Orange
  • Adhesiveness
    3.42N/10mm
  • Tensile Strength
    63.2N/10mm
  • Trusco Code
    401-1317
  • Mass(g)
    155
  • Features
    Heat resistant adhesive tape using special reinforced film made of orange-colored fluoropolymer base material as support medium, and silicone based adhesive.
  • Application
    For polyethylene laminated roll wrapping. For polyethylene laminated loop belt. As a class H electrical insulator for coil insulation.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -60~200
  • Dielectric breakdown strength(KV)
    -
  • Base Materials
    Fluorine Resin (PTFE) + Special Reinforced Film
  • Adhesive
    Silicone-base
  • Operating Temperature Range(°C)
    -
1 Roll
Yellows
38
33
0.1
Ultrahigh strength
8 Day(s)
SGD 303.61

Part Number : 9230SX10X38
Days to Ship 8 Day(s)
Standard Unit Price SGD 303.61
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    38
  • Length(m)
    33
  • Thickness(mm)
    0.1
  • Details Type
    Ultrahigh strength
  • Color Details
    Orange
  • Adhesiveness
    3.42N/10mm
  • Tensile Strength
    63.2N/10mm
  • Trusco Code
    401-1325
  • Mass(g)
    236
  • Features
    Heat resistant adhesive tape using special reinforced film made of orange-colored fluoropolymer base material as support medium, and silicone based adhesive.
  • Application
    For polyethylene laminated roll wrapping. For polyethylene laminated loop belt. As a class H electrical insulator for coil insulation.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -60~200
  • Dielectric breakdown strength(KV)
    -
  • Base Materials
    Fluorine Resin (PTFE) + Special Reinforced Film
  • Adhesive
    Silicone-base
  • Operating Temperature Range(°C)
    -
1 Roll
Yellows
50
33
0.1
Ultrahigh strength
8 Day(s)
SGD 400.21

Part Number : 9230SX10X50
Days to Ship 8 Day(s)
Standard Unit Price SGD 400.21
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.1
  • Details Type
    Ultrahigh strength
  • Color Details
    Orange
  • Adhesiveness
    3.42N/10mm
  • Tensile Strength
    63.2N/10mm
  • Trusco Code
    401-1333
  • Mass(g)
    310
  • Features
    Heat resistant adhesive tape using special reinforced film made of orange-colored fluoropolymer base material as support medium, and silicone based adhesive.
  • Application
    For polyethylene laminated roll wrapping. For polyethylene laminated loop belt. As a class H electrical insulator for coil insulation.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -60~200
  • Dielectric breakdown strength(KV)
    -
  • Base Materials
    Fluorine Resin (PTFE) + Special Reinforced Film
  • Adhesive
    Silicone-base
  • Operating Temperature Range(°C)
    -
1 Box (21 Rolls)
Brown-based
19
5
0.04
Ultra-thin
20 Day(s) or more
SGD 616.46

Part Number : N923UT-19-5-0.04-PACK
Days to Ship 20 Day(s) or more
Standard Unit Price SGD 616.46
Quantity 1 Box (21 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    19
  • Length(m)
    5
  • Thickness(mm)
    0.04
  • Details Type
    Ultra-thin
  • Color Details
    Brownish gray
  • Adhesiveness
    3.7N/19mm
  • Tensile Strength
    65N/19mm
  • Trusco Code
    -
  • Mass(g)
    -
  • Features
    -
  • Application
    -
  • Specifications
    -
  • Operating Temperature Range(°C)
    -
  • Dielectric breakdown strength(KV)
    5.3
  • Base Materials
    Special Toughened Film
  • Adhesive
    Silicone-base
  • Operating Temperature Range(°C)
    -60~200℃

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)