(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
No.95JIS NITOFLON Pipe Seal (Fluororesin Product)

No.95JIS NITOFLON Pipe Seal (Fluororesin Product)

Standard Unit Price:
SGD 2.73
Days to Ship :
8 Day(s)

Fluororesin pipe seal tape No.95 (JIS) that can be used for threaded joints of pipes.
[Features]
·Self-bonding performance allows for easy sealing by simply wrapping it around a threaded joint. Easy to screw in and remove.
·It has excellent cold and heat resistance at operating temperatures of -100 to 260°C.
·Resistant to most chemicals (except molten alkali metals), solvents and steam.
·You can work easily and quickly without getting your hands dirty like with conventional linen threads or liquid compounds.
[Applications]
·For water pipes.
·For piping of scientific equipment.
·For piping of food manufacturing equipment and storage refrigerator equipment.
·For low-temperature piping and high-temperature piping for medical equipment, etc.

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    White Type
  • Width(mm)
    13
  • Length(m)
    15
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Tensile Strength
    15Mpa
  • Trusco Code
    124-7166
  • Mass(g)
    31
  • Operating Temperature Range(°C)
    -100~260
  • Stretch
    50% (Vertical direction)
  • Cutting Method
    Can cut by hand
  • Internal capacity
    1 Roll

Details

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 2.73

Minimum order quantity is 10.

Part Number : 95-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.73
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    [White Type] White Type
  • Width(mm)
    13
  • Length(m)
    15
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Tensile Strength
    15Mpa
  • Trusco Code
    124-7166
  • Mass(g)
    31
  • Operating Temperature Range(°C)
    -100~260
  • Stretch
    50% (Vertical direction)
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easily sealable by wrapping around screws/couplings.
●Easy to screw in and remove.

Usage

●For seals of coupling thread for any fluid pips.

Specification

●Q'ty Per Pack(roll):10
●Color:White
●W x L(mm x m):13 x 15
●Thickness(mm):0.1
●Working Temperature: -100 to 260°C

Materials

●Base Material: Fluorine Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)