(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

No.95S NITOFLON Pipe Seal (Fluororesin Product)

Click this image to zoom it.

Move the mouse over the image to zoom

No.95S NITOFLON Pipe Seal (Fluororesin Product)

Standard Unit Price:
SGD 1.00-
Days to Ship :
Same day or more

Fluororesin pipe seal tape that can be used for all fluid piping joint threads No.95S.
[Features]
·With its self-adhesive properties, it can be easily sealed by simply wrapping it around screws and joints, making it easy to screw in and remove.
·It has excellent cold and heat resistance at operating temperatures of -100 to 260°C.
·Resistant to most chemicals (except molten alkali metals), solvents and steam.
·You can work easily and quickly without getting your hands dirty like with conventional linen threads or liquid compounds.
[Applications]
·For water supply piping, piping for scientific equipment.
·For piping of food manufacturing equipment and storage refrigerator equipment.
·For low-temperature piping and high-temperature piping for medical equipment, etc.

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    White Type
  • Width(mm)
    13
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Specifications
    Can cut by hand
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluororesin
  • Internal capacity
    1 Roll

Details

Catalog

Japanese Only

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Length(m)

Refine by

  • 5
  • 15
  • Clear
Trusco Code

Refine by

  • 122-0322
  • 122-0314
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
5
122-0314
8 Day(s)
SGD 1.00

Minimum order quantity is 10.

Part Number : 95-5S
Days to Ship 8 Day(s)
Standard Unit Price SGD 1.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    [White Type] White Type
  • Width(mm)
    13
  • Length(m)
    5
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Trusco Code
    122-0314
  • Mass(g)
    9
  • Specifications
    Can cut by hand
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluororesin
1 Roll
15
122-0322
Same day
SGD 2.80

Part Number : 95-15S
Days to Ship : Same day
Standard Unit Price SGD 2.80
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    [White Type] White Type
  • Width(mm)
    13
  • Length(m)
    15
  • Thickness(mm)
    0.1
  • Color Details
    White
  • Trusco Code
    122-0322
  • Mass(g)
    26
  • Specifications
    Can cut by hand
  • Operating Temperature Range(°C)
    -100~260
  • Base Materials
    Fluororesin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easily sealable by wrapping around screws/couplings.
●Easy to screw in and remove.

Usage

●For seals of coupling thread for any fluid pips.

Specification

●Q'ty Per Pack(roll):10
●Color:White
●Thickness(mm):0.1
●Working Temperature: -100 to 260°C

Materials

●Base Material: Fluorine Resin

Frequently asked question (FAQ)

Question: What is the difference between JIS and S types?
Answer: The JIS type has obtained [JIS K 6885 Class 2] certification.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)