(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Glass Cloth Adhesive Tape No.188UL

Click this image to zoom it.

Move the mouse over the image to zoom

Glass Cloth Adhesive Tape No.188UL

Standard Unit Price:
SGD 73.80-
Days to Ship :
8 Day(s)

Glass cloth adhesive tape for H-class heat-resistant electric insulation with high strength and excellent heat resistance.
[Features]
· Electrical/electronic tape with excellent mechanical strength and electrical insulation. About 3 times stronger than cotton and acetate cloth.
· Features outstanding dimensional stability and very little influence of heat/humidity compared to other plastics.
· Excellent heat resistance. (Regular operating temperature 180 degrees)
· Superior flame retardant properties. UL-510FR accredited.
[Applications]
· It exhibits great performance as a masking material which requires heat resistance as well as one for securing and tying wires.
· Used for the electrical insulation of transformers/coils.
· For the exterior of parts.

(i)Caution

  • This product cannot be torn by hand. Prepare a separate box cutter for use.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    33
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    6.7N/19mm
  • Tensile Strength
    600N/19mm
  • Base Material Thickness(mm)
    0.13
  • Operating Temperature Range(°C)
    -60 to 180
  • Stretch
    5%
  • Base Materials
    Glass Cloth
  • Adhesive
    Silicone-base
  • Breakdown Voltage(kV)
    3.5
  • Electrolytic corrosion coefficient
    0.96
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 19
  • 25
  • 50
  • Clear
Trusco Code

Refine by

  • 377-6875
  • 377-6867
  • 377-6859
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
19
377-6859
8 Day(s)
SGD 73.80

Part Number : 188UL-19
Days to Ship 8 Day(s)
Standard Unit Price SGD 73.80
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    19
  • Length(m)
    33
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    6.7N/19mm
  • Tensile Strength
    600N/19mm
  • Base Material Thickness(mm)
    0.13
  • Trusco Code
    377-6859
  • Mass(g)
    130
  • Operating Temperature Range(°C)
    -60 to 180
  • Stretch
    5%
  • Base Materials
    Glass Cloth
  • Adhesive
    Silicone-base
  • Breakdown Voltage(kV)
    3.5
  • Electrolytic corrosion coefficient
    0.96
1 Roll
25
377-6867
8 Day(s)
SGD 97.17

Part Number : 188UL-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 97.17
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    25
  • Length(m)
    33
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    6.7N/19mm
  • Tensile Strength
    600N/19mm
  • Base Material Thickness(mm)
    0.13
  • Trusco Code
    377-6867
  • Mass(g)
    172
  • Operating Temperature Range(°C)
    -60 to 180
  • Stretch
    5%
  • Base Materials
    Glass Cloth
  • Adhesive
    Silicone-base
  • Breakdown Voltage(kV)
    3.5
  • Electrolytic corrosion coefficient
    0.96
1 Roll
50
377-6875
8 Day(s)
SGD 193.66

Part Number : 188UL-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 193.66
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    6.7N/19mm
  • Tensile Strength
    600N/19mm
  • Base Material Thickness(mm)
    0.13
  • Trusco Code
    377-6875
  • Mass(g)
    344
  • Operating Temperature Range(°C)
    -60 to 180
  • Stretch
    5%
  • Base Materials
    Glass Cloth
  • Adhesive
    Silicone-base
  • Breakdown Voltage(kV)
    3.5
  • Electrolytic corrosion coefficient
    0.96

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)