(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Self-Welding Tape No.66

Self-Welding Tape No.66

Standard Unit Price:
SGD 50.10
Days to Ship :
7 Day(s)

Adhesive tape for insulation protection that takes advantage of the properties of self-adhesive tape and silicone resin, excellent in heat resistance and weather resistance.
[Features]
· Repair/anti-corrosion protection tape with excellent heat resistance and cold resistance.
· The tapes are unified by fusing together.
· Superior electrical characteristics.
[Applications]
· Used to meet various needs such as insulation protection of electrical and electronic devices, insulation protection and bundling of wire harnesses, etc.
· For insulation protection of electric power cable connecting sections and cable joints.
· For isolating, protecting, and binding wire harnesses used near engines.

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    Red Type
  • Width(mm)
    19
  • Length(m)
    15
  • Thickness(mm)
    0.5
  • Color Details
    Red Brown
  • Tensile Strength
    4.3N/10mm
  • Trusco Code
    377-7154
  • Mass(g)
    180
  • Features
    This is for insulation protection of electric power cable connecting section.
  • Application
    Features outstanding heat resistance and weather resistance. For connecting and protecting electric power cables.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -20~200
  • Dielectric breakdown strength(KV)
    56.5kV/mm
  • Base Materials
    Self-adhesive Silicone Rubber
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
7 Day(s)
SGD 50.10

Part Number : 66-19
Days to Ship 7 Day(s)
Standard Unit Price SGD 50.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Red Type
  • Width(mm)
    19
  • Length(m)
    15
  • Thickness(mm)
    0.5
  • Color Details
    Red Brown
  • Tensile Strength
    4.3N/10mm
  • Trusco Code
    377-7154
  • Mass(g)
    180
  • Features
    This is for insulation protection of electric power cable connecting section.
  • Application
    Features outstanding heat resistance and weather resistance. For connecting and protecting electric power cables.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -20~200
  • Dielectric breakdown strength(KV)
    56.5kV/mm
  • Base Materials
    Self-adhesive Silicone Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)