(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
No.11 Super-Weatherproof Butyl Rubber Self-Adhesive Tape

No.11 Super-Weatherproof Butyl Rubber Self-Adhesive Tape

Standard Unit Price:
SGD 13.66
Days to Ship :
9 Day(s)

Self-bonding (unvulcanized) rubber + paper separator self-bonding tape for electrical insulation
[Features]
·Non-vulcanized butyl rubber self-adhesive tape (for 6 to 22 kV)
・ Excellent electrical properties, ozone resistance, and weather resistance.
・ It has self-fusing property, and it will bond in approximately 5 minutes after winding
・ Does not cause metal corrosion
[Applications]
・ Termination, connection and protection of electrical cables
・ Cover and cable protection

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Tensile Strength
    3.2N/m㎡
  • Trusco Code
    124-7310
  • Mass(g)
    120
  • Stretch
    530%
  • Dielectric breakdown strength(KV)
    44
  • Base Materials
    Butyl Rubber-Based Self-Bonding Layer
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Details

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
9 Day(s)
SGD 13.66

Part Number : 11-19
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.66
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Tensile Strength
    3.2N/m㎡
  • Trusco Code
    124-7310
  • Mass(g)
    120
  • Stretch
    530%
  • Dielectric breakdown strength(KV)
    44
  • Base Materials
    Butyl Rubber-Based Self-Bonding Layer
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has self-welding properties with a tape excellent in electrical properties, heat resistance, durability and chemical resistance, and fuses in approx. 5 minutes after roll.

Usage

●Insulation repair of electric cable etc.

Specification

●Color:Black
●W x L(mm x m):19 x 10
●Thickness(mm):0.5
●SPQ(roll):100
●Tensile Strength: 5.9N/10mm
●Working Temperature: 0 to 70°C
●Insulation Breakdown Strength: 44kV/mm
●With separator

Materials

●Base Material: Butyl Rubber Self-adhesive Layer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)