(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Special Foam Base Material Double-Sided Adhesive Tape No.575

Special Foam Base Material Double-Sided Adhesive Tape No.575

Standard Unit Price:
SGD 33.90
Days to Ship :
8 Day(s)

Double sided tape in which highly flexible special foam is used as the support medium, coated with strong adhesive on both sides.

[Features]
· Foam which demonstrates holding power and good adhesion is used for the base material.

[Applications]
· Fixing of household-use hangers, hanger board installation.
· Mounting small appliance parts.
· Fixing various nameplates and moldings.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Color Details
    White
  • Adhesiveness
    11.4N/10mm
  • Trusco Code
    377-7065
  • Mass(g)
    240
  • Features
    Double sided tape in which highly flexible special foam is used as its support medium, and coated with strong adhesive on the both sides.
  • Application
    Fixing of household-use hangers, hanger board installation. Installation of small household appliances. Fixing of nameplates, wire ducts.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Foam Hardened Polyolefin
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 33.90

Part Number : 575-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.90
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Color Details
    White
  • Adhesiveness
    11.4N/10mm
  • Trusco Code
    377-7065
  • Mass(g)
    240
  • Features
    Double sided tape in which highly flexible special foam is used as its support medium, and coated with strong adhesive on the both sides.
  • Application
    Fixing of household-use hangers, hanger board installation. Installation of small household appliances. Fixing of nameplates, wire ducts.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Foam Hardened Polyolefin
  • Adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)