(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Double-Sided Adhesive Tape For Securing Printing Plates No.513

Click this image to zoom it.

Move the mouse over the image to zoom

Double-Sided Adhesive Tape For Securing Printing Plates No.513

Standard Unit Price:
SGD 17.90-
Days to Ship :
8 Day(s)

High strength double-sided tape that is unlikely to tear, making it suitable for fixing metallic/rubber printing plates.
[Features]
· Can be adhered firmly onto sheet metal, sheet rubber and cylinders.
· Features excellent workability and enables easy typesetting and disassembly.
· Japanese paper is used as a base to increase ease of use when throwing in. The tape has high strength and is unlikely to tear even when peeling.
[Applications]
· For fixing metal and rubber printed panels.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    30
  • Thickness(mm)
    0.13
  • Color Details
    White
  • Adhesiveness
    4.4N/10mm
  • Features
    Double-sided tape suitable for affixing printing plates made from metal and rubber.
  • Application
    For fixing into place metal and rubber printing plates.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll

Details

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • Clear
Trusco Code

Refine by

  • 377-7014
  • 377-7006
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
25
377-7006
8 Day(s)
SGD 17.90

Part Number : 513-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.90
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    25
  • Length(m)
    30
  • Thickness(mm)
    0.13
  • Color Details
    White
  • Adhesiveness
    4.4N/10mm
  • Trusco Code
    377-7006
  • Mass(g)
    191
  • Features
    Double-sided tape suitable for affixing printing plates made from metal and rubber.
  • Application
    For fixing into place metal and rubber printing plates.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
1 Roll
50
377-7014
8 Day(s)
SGD 36.60

Part Number : 513-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 36.60
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    [White Type] White Type
  • Width(mm)
    50
  • Length(m)
    30
  • Thickness(mm)
    0.13
  • Color Details
    White
  • Adhesiveness
    4.4N/10mm
  • Trusco Code
    377-7014
  • Mass(g)
    382
  • Features
    Double-sided tape suitable for affixing printing plates made from metal and rubber.
  • Application
    For fixing into place metal and rubber printing plates.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A double-sided tape applications for fixing printing plates such as metal plate and rubber plate.
●Usability is good and it is easy to align and unpack plates.
●Since Japanese paper base material, tape strength is strong and hard to be torn even when peeled off.

Usage

●For fixing metal/rubber printing plate.

Specification

●Color:White
●Thickness(mm):0.13
●Viscosity: 4.4N/10mm

Materials

●Base Material: Japanese Paper
●Adhesive: Acrylics

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)