(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Siding and Sealing Tape No.727

Click this image to zoom it.

Move the mouse over the image to zoom

Siding and Sealing Tape No.727

Standard Unit Price:
SGD 1.80-
Days to Ship :
8 Day(s) or more

Masking tape ideal for siding boards with uneven surface.
It fits uneven and rough surfaces, peels off easily without tearing, and is also resistant to primer.

[Features]
· Strongly adheres to metal and plastic, with especially good recoil resistance.
· Leaves almost no glue residue behind.
· Tape is easy to unwind, enabling easy work.
· The paper is strong and will almost never be torn on removal.

[Applications]
· For fixing nameplates or foam where low force is applied continuously.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color Details
    Pink
  • Adhesiveness
    1.33N/10mm
  • Tensile Strength
    36.7N/10mm
  • Features
    Works well with uneven or rough surfaces and sticks well even to boards with condensation. There will be almost no glue remaining. Tape feeding is smooth and work can be easily performed. The paper is strong and will almost never be torn on removal.
  • Specifications
    Can cut by hand
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 18
  • 24
  • Clear
Trusco Code

Refine by

  • 258-6711
  • 258-6703
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
18
258-6703
8 Day(s)
SGD 2.19

Minimum order quantity is 7.

Part Number : NO727-18
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.19
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color Details
    Pink
  • Adhesiveness
    1.33N/10mm
  • Tensile Strength
    36.7N/10mm
  • Trusco Code
    258-6703
  • Mass(g)
    29
  • Features
    Works well with uneven or rough surfaces and sticks well even to boards with condensation. There will be almost no glue remaining. Tape feeding is smooth and work can be easily performed. The paper is strong and will almost never be torn on removal.
  • Specifications
    Can cut by hand
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
1 Roll
24
258-6711
9 Day(s) or more
SGD 1.80

Minimum order quantity is 5.

Part Number : NO727-24
Days to Ship 9 Day(s) or more
Standard Unit Price SGD 1.80
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    24
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color Details
    Pink
  • Adhesiveness
    1.33N/10mm
  • Tensile Strength
    36.7N/10mm
  • Trusco Code
    258-6711
  • Mass(g)
    38
  • Features
    Works well with uneven or rough surfaces and sticks well even to boards with condensation. There will be almost no glue remaining. Tape feeding is smooth and work can be easily performed. The paper is strong and will almost never be torn on removal.
  • Specifications
    Can cut by hand
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)