(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cloth Adhesive tape for Curing Nito Cloth Tape No. 7500 Thickness (mm) 0.316–0.35

Click this image to zoom it.

Move the mouse over the image to zoom

Cloth Adhesive tape for Curing Nito Cloth Tape No. 7500 Thickness (mm) 0.316–0.35

Standard Unit Price:
SGD 6.40-
Days to Ship :
7 Day(s)

Cloth adhesive tape for curing, easy to work with and without adhesive residue after removal.

[Features]
· Excellent adhesive strength, cutting ability, strength, weather resistance, etc.
· Hardly leaves any adhesive residue after peeling off.

[Applications]
· For securing the curing material during exterior work.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    25
  • Thickness(mm)
    0.321
  • Adhesiveness
    2.6N/10mm
  • Tensile Strength
    70N/10mm
  • Features
    Adhesive strength, cutting ability, strength, weather resistance and other properties are provided. There is very little residual glue after being peeled away.
  • Specifications
    Can cut by hand
  • Base Materials
    Cloth
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Green
  • Brown-based
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • Clear
Color Details

Refine by

  • Cardboard
  • Green
  • Clear
Trusco Code

Refine by

  • 401-1767
  • 401-1759
  • 401-1732
  • 401-1724
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Brown-based
25
Cardboard
401-1724
7 Day(s)
SGD 6.40

Part Number : NO7500X25DB
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.321
  • Color Details
    Cardboard
  • Adhesiveness
    2.6N/10mm
  • Tensile Strength
    70N/10mm
  • Trusco Code
    401-1724
  • Mass(g)
    235
  • Features
    Adhesive strength, cutting ability, strength, weather resistance and other properties are provided. There is very little residual glue after being peeled away.
  • Specifications
    Can cut by hand
  • Base Materials
    Cloth
  • Adhesive
    Rubber-Based
1 Roll
Green
25
Green
401-1732
7 Day(s)
SGD 6.60

Part Number : NO7500X25GR
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.60
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.321
  • Color Details
    Green
  • Adhesiveness
    2.6N/10mm
  • Tensile Strength
    70N/10mm
  • Trusco Code
    401-1732
  • Mass(g)
    235
  • Features
    Adhesive strength, cutting ability, strength, weather resistance and other properties are provided. There is very little residual glue after being peeled away.
  • Specifications
    Can cut by hand
  • Base Materials
    Cloth
  • Adhesive
    Rubber-Based
1 Roll
Brown-based
50
Cardboard
401-1759
7 Day(s)
SGD 12.70

Part Number : NO7500X50DB
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.321
  • Color Details
    Cardboard
  • Adhesiveness
    2.6N/10mm
  • Tensile Strength
    70N/10mm
  • Trusco Code
    401-1759
  • Mass(g)
    470
  • Features
    Adhesive strength, cutting ability, strength, weather resistance and other properties are provided. There is very little residual glue after being peeled away.
  • Specifications
    Can cut by hand
  • Base Materials
    Cloth
  • Adhesive
    Rubber-Based
1 Roll
Green
50
Green
401-1767
7 Day(s)
SGD 12.97

Part Number : NO7500X50GR
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.97
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.321
  • Color Details
    Green
  • Adhesiveness
    2.6N/10mm
  • Tensile Strength
    70N/10mm
  • Trusco Code
    401-1767
  • Mass(g)
    470
  • Features
    Adhesive strength, cutting ability, strength, weather resistance and other properties are provided. There is very little residual glue after being peeled away.
  • Specifications
    Can cut by hand
  • Base Materials
    Cloth
  • Adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)