(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pipe Protective Tape No. 303 (Flat Type)

Pipe Protective Tape No. 303 (Flat Type)

Standard Unit Price:
SGD 5.32-
Days to Ship :
7 Day(s)

[Features]
· A non-adhesive type with excellent workability.
· Can also be applied to curved areas with ease.
[Applications]
· For heat insulation, protection, and color coding of piping.
· For simple waterproofing of roof-mounted piping.
· For rust prevention for piping in places with high humidity such as basements.

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    39N/10mm
  • Mass(g)
    190
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Vinyl Chloride (PVC)
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (100 Rolls)
  • Clear
Color

Refine by

  • Black
  • White Type
  • Clear
Color Details

Refine by

  • Cream
  • Gray
  • White
  • Clear
JAN Code

Refine by

  • 4904140870737
  • Clear
Trusco Code

Refine by

  • 362-1341
  • 362-1332
  • 362-1324
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Black
Gray
-
362-1324
7 Day(s)
SGD 5.32

Part Number : J7071
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.32
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    39N/10mm
  • Color Details
    Gray
  • JAN Code
    -
  • Trusco Code
    362-1324
  • Mass(g)
    190
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Vinyl Chloride (PVC)
  • Individual Packaging (Film Packaging)
    -
  • Interior
    -
  • Exterior
    -
1 Roll
White Type
White
-
362-1332
7 Day(s)
SGD 5.32

Part Number : J7072
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.32
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    39N/10mm
  • Color Details
    White
  • JAN Code
    -
  • Trusco Code
    362-1332
  • Mass(g)
    190
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Vinyl Chloride (PVC)
  • Individual Packaging (Film Packaging)
    -
  • Interior
    -
  • Exterior
    -
1 Roll
White Type
Cream
-
362-1341
7 Day(s)
SGD 5.32

Part Number : J7073
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.32
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    39N/10mm
  • Color Details
    Cream
  • JAN Code
    -
  • Trusco Code
    362-1341
  • Mass(g)
    190
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Vinyl Chloride (PVC)
  • Individual Packaging (Film Packaging)
    -
  • Interior
    -
  • Exterior
    -
1 Box (100 Rolls)
White Type
Cream
4904140870737
-
7 Day(s)
SGD 401.70

Part Number : J7073-PACK
Days to Ship 7 Day(s)
Standard Unit Price SGD 401.70
Quantity 1 Box (100 Rolls)

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    39N/10mm
  • Color Details
    Cream
  • JAN Code
    4904140870737
  • Trusco Code
    -
  • Mass(g)
    190
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Vinyl Chloride (PVC)
  • Individual Packaging (Film Packaging)
    1
  • Interior
    -
  • Exterior
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)