(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pipe Protective Tape No. 303STC Non-Adhesive Type, Embossing Finish

Pipe Protective Tape No. 303STC Non-Adhesive Type, Embossing Finish

Standard Unit Price:
SGD 4.40
Days to Ship :
7 Day(s)

[Features]
· The surface is embossed, making it easy to roll and excellent in workability.
· Can also be applied to curved areas with ease.
[Applications]
· Thermal insulation, protection, and identification of various pipes.

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    39N/10mm
  • Color Details
    Ivory
  • Trusco Code
    362-1359
  • Mass(g)
    160
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Roll

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
7 Day(s)
SGD 4.40

Part Number : J7083
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Non-adhesive tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.15
  • Tensile Strength
    39N/10mm
  • Color Details
    Ivory
  • Trusco Code
    362-1359
  • Mass(g)
    160
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Vinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)