(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Aluminum Glass Cloth Tape Width 38–75 mm

Aluminum Glass Cloth Tape Width 38–75 mm

Standard Unit Price:
SGD 14.70-
Days to Ship :
8 Day(s)

Aluminum glass cloth material base metal tape.
[Features]
· Strong and easy to adhere.
· Fits to rough surfaces and has excellent tensile strength.
[Applications]
· For sealing air-conditioning ducts.
· For fixing and sealing heat retaining cylinders and glass wool.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Length(m)
    10
  • Thickness(mm)
    0.26
  • Adhesiveness
    10.3N/25mm
  • Color Details
    Silver
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Glass Cloth Aluminum Foil
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 38
  • 50
  • 75
  • Clear
Trusco Code

Refine by

  • 391-4691
  • 391-4682
  • 391-4674
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
38
391-4674
8 Day(s)
SGD 14.70

Part Number : J3030
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    38
  • Length(m)
    10
  • Thickness(mm)
    0.26
  • Adhesiveness
    10.3N/25mm
  • Color Details
    Silver
  • Trusco Code
    391-4674
  • Mass(g)
    130
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Glass Cloth Aluminum Foil
  • Adhesive
    Acrylic
1 Roll
50
391-4682
8 Day(s)
SGD 16.53

Part Number : J3040
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.53
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.26
  • Adhesiveness
    10.3N/25mm
  • Color Details
    Silver
  • Trusco Code
    391-4682
  • Mass(g)
    170
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Glass Cloth Aluminum Foil
  • Adhesive
    Acrylic
1 Roll
75
391-4691
8 Day(s)
SGD 28.20

Part Number : J3050
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.20
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    75
  • Length(m)
    10
  • Thickness(mm)
    0.26
  • Adhesiveness
    10.3N/25mm
  • Color Details
    Silver
  • Trusco Code
    391-4691
  • Mass(g)
    250
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Glass Cloth Aluminum Foil
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)