(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
No.5 Acetate Fabric Adhesive Tape

No.5 Acetate Fabric Adhesive Tape

Standard Unit Price:
SGD 11.00
Days to Ship :
8 Day(s)

Electric insulation adhesive tape made from acetate cloth with acrylic adhesive coating.
[Features]
· Possesses superior corrosion resistance and adhesion. Excellent flexibility, can be torn off manually, and excellent workability.
· Compatible with Class A electrical insulation and ideal for bundling uneven wires.
[Applications]
· Used for winding wrapping and outer covering of transformers, coils, etc.
· For binding when performing varnish and wax application or binding when installing onboard vehicle harness or home electronics.
· Insulation of electronic and electrical equipment.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.23
  • Adhesiveness
    2.63N/10mm
  • Color Details
    Black
  • JAN Code
    4904140871123
  • Trusco Code
    391-4968
  • Mass(g)
    90
  • Material (base)
    Acetate Cloth
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 11.00

Part Number : J7112
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.23
  • Adhesiveness
    2.63N/10mm
  • Color Details
    Black
  • JAN Code
    4904140871123
  • Trusco Code
    391-4968
  • Mass(g)
    90
  • Material (base)
    Acetate Cloth
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)