(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Tape cutter J6110 OPP for craft tape and 75 mm paper tubes

Tape cutter J6110 OPP for craft tape and 75 mm paper tubes

Standard Unit Price:
SGD 3.92
Days to Ship :
8 Day(s)

[Features]
· This 1 unit is OK for both OPP Tape and Kraft Tape.
[Applications]
· For speeding up packaging.
· For reducing the labor in packaging.

(i)Caution

  • CT-50 applicable tape, tape width within 50 mm, tape core I.D. φ75 mm, tape O.D. within φ125 mm.

Basic Specifications

  • Product Type
    Fixture
  • Color
    Blue Type
  • Width(mm)
    65
  • Depth(mm)
    175
  • Height(mm)
    90
  • Color Details
    Blue
  • Width x Depth x Height(mm)
    65×175×90
  • Trusco Code
    391-4909
  • Mass(g)
    62
  • Maximum Tape Width(mm)
    50
  • Maximum Data, Outer Diameter(mm)
    125
  • Specifications
    For 3-inch (75 mm) paper tubes
  • Applicable Tape
    OPP Tape, Kraft Tape
  • Main Body
    ABS Resin
  • Cutter Blade
    Rust-proofed iron plate
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 3.92

Part Number : J6110
Days to Ship 8 Day(s)
Standard Unit Price SGD 3.92
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fixture
  • Color
    Blue Type
  • Width(mm)
    65
  • Depth(mm)
    175
  • Height(mm)
    90
  • Color Details
    Blue
  • Width x Depth x Height(mm)
    65×175×90
  • Trusco Code
    391-4909
  • Mass(g)
    62
  • Maximum Tape Width(mm)
    50
  • Maximum Data, Outer Diameter(mm)
    125
  • Specifications
    For 3-inch (75 mm) paper tubes
  • Applicable Tape
    OPP Tape, Kraft Tape
  • Main Body
    ABS Resin
  • Cutter Blade
    Rust-proofed iron plate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)