(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Masking Tape for Automotive Use No.222

Masking Tape for Automotive Use No.222

Standard Unit Price:
SGD 5.87-
Days to Ship :
8 Day(s)

Masking tape for vehicle painting with an excellent total balance.
[Features]
· Stable layered pasting is possible.
· Highly tearable by hand.
· Excellent overlapped pasting properties.
· Excellent cost performance.
[Applications]
· Ideal for masking during vehicle painting.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    18
  • Thickness(mm)
    0.086
  • Adhesiveness
    1.05N/10mm
  • Tensile Strength
    34.6N/10mm
  • Color Details
    Mint green
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    3
  • Heat-resistant temperature 30 min.(°C)
    120
Part Number
Internal capacity

Refine by

  • 1 Pack (2 pcs)
  • 1 Pack (3 pcs)
  • 1 Pack (4 pcs)
  • 1 Pack (5 pcs)
  • 1 Pack (6 pcs)
  • 1 Pack (7 pcs)
  • 1 Pack (8 pcs)
  • 1 Pack (10 pcs)
  • Clear
Width(mm)

Refine by

  • 12
  • 15
  • 18
  • 20
  • 24
  • 30
  • 40
  • 50
  • Clear
Trusco Code

Refine by

  • 412-1805
  • 412-1791
  • 412-1783
  • 412-1775
  • 412-1767
  • 412-1759
  • 412-1741
  • 412-1732
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
12
412-1732
8 Day(s)
SGD 6.91

Part Number : 222H-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.91
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    12
  • Length(m)
    18
  • Thickness(mm)
    0.086
  • Adhesiveness
    1.05N/10mm
  • Tensile Strength
    34.6N/10mm
  • Color Details
    Mint green
  • Trusco Code
    412-1732
  • Mass(g)
    182
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    3
  • Heat-resistant temperature 30 min.(°C)
    120
1 Pack (8 pcs)
15
412-1741
8 Day(s)
SGD 6.91

Part Number : 222H-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.91
Quantity 1 Pack (8 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    15
  • Length(m)
    18
  • Thickness(mm)
    0.086
  • Adhesiveness
    1.05N/10mm
  • Tensile Strength
    34.6N/10mm
  • Color Details
    Mint green
  • Trusco Code
    412-1741
  • Mass(g)
    182
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    3
  • Heat-resistant temperature 30 min.(°C)
    120
1 Pack (7 pcs)
18
412-1759
8 Day(s)
SGD 7.26

Part Number : 222H-18
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.26
Quantity 1 Pack (7 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.086
  • Adhesiveness
    1.05N/10mm
  • Tensile Strength
    34.6N/10mm
  • Color Details
    Mint green
  • Trusco Code
    412-1759
  • Mass(g)
    192
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    3
  • Heat-resistant temperature 30 min.(°C)
    120
1 Pack (6 pcs)
20
412-1767
8 Day(s)
SGD 7.43

Part Number : 222H-20
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.43
Quantity 1 Pack (6 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    20
  • Length(m)
    18
  • Thickness(mm)
    0.086
  • Adhesiveness
    1.05N/10mm
  • Tensile Strength
    34.6N/10mm
  • Color Details
    Mint green
  • Trusco Code
    412-1767
  • Mass(g)
    182
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    3
  • Heat-resistant temperature 30 min.(°C)
    120
1 Pack (5 pcs)
24
412-1775
8 Day(s)
SGD 6.91

Part Number : 222H-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.91
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    24
  • Length(m)
    18
  • Thickness(mm)
    0.086
  • Adhesiveness
    1.05N/10mm
  • Tensile Strength
    34.6N/10mm
  • Color Details
    Mint green
  • Trusco Code
    412-1775
  • Mass(g)
    182
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    3
  • Heat-resistant temperature 30 min.(°C)
    120
1 Pack (4 pcs)
30
412-1783
8 Day(s)
SGD 6.91

Part Number : 222H-30
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.91
Quantity 1 Pack (4 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    30
  • Length(m)
    18
  • Thickness(mm)
    0.086
  • Adhesiveness
    1.05N/10mm
  • Tensile Strength
    34.6N/10mm
  • Color Details
    Mint green
  • Trusco Code
    412-1783
  • Mass(g)
    182
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    3
  • Heat-resistant temperature 30 min.(°C)
    120
1 Pack (3 pcs)
40
412-1791
8 Day(s)
SGD 6.91

Part Number : 222H-40
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.91
Quantity 1 Pack (3 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    40
  • Length(m)
    18
  • Thickness(mm)
    0.086
  • Adhesiveness
    1.05N/10mm
  • Tensile Strength
    34.6N/10mm
  • Color Details
    Mint green
  • Trusco Code
    412-1791
  • Mass(g)
    182
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    3
  • Heat-resistant temperature 30 min.(°C)
    120
1 Pack (2 pcs)
50
412-1805
8 Day(s)
SGD 5.87

Part Number : 222H-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.87
Quantity 1 Pack (2 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    18
  • Thickness(mm)
    0.086
  • Adhesiveness
    1.05N/10mm
  • Tensile Strength
    34.6N/10mm
  • Color Details
    Mint green
  • Trusco Code
    412-1805
  • Mass(g)
    152
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    3
  • Heat-resistant temperature 30 min.(°C)
    120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)