(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tape cutter straightener large roll

Tape cutter straightener large roll

Standard Unit Price:
SGD 38.70-
Days to Ship :
8 Day(s)

[Features]
· Uses a newly designed blade with less unevenness. (Patent pending)
· Requires less force for cutting the tape.
· Cut section is not jagged, and it can be affixed like stickers.

Basic Specifications

  • Product Type
    Fixture
  • Width(mm)
    50.3
  • Depth(mm)
    181.3
  • Height(mm)
    105.9
  • Mass(g)
    1400
  • Maximum Tape Width(mm)
    18
  • Features
    A newly designed blade with reduced unevenness is used (patent pending). Can reduce the force required to cut tape. There is no ridges on the cut surface so it can be pasted like a sticker.
  • Main Body Dimension Width(mm)
    50.3
  • Main Body Dimension Depth(mm)
    181.3
  • Main Body Dimension Height(mm)
    105.9
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • Black
  • White Type
  • Clear
Color Details

Refine by

  • Black
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
White Type
White
8 Day(s)
SGD 38.70

Part Number : TC-CB5
Days to Ship 8 Day(s)
Standard Unit Price SGD 38.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixture
  • Color
    White Type
  • Width(mm)
    50.3
  • Depth(mm)
    181.3
  • Height(mm)
    105.9
  • Color Details
    White
  • Mass(g)
    1400
  • Maximum Tape Width(mm)
    18
  • Features
    A newly designed blade with reduced unevenness is used (patent pending). Can reduce the force required to cut tape. There is no ridges on the cut surface so it can be pasted like a sticker.
  • Main Body Dimension Width(mm)
    50.3
  • Main Body Dimension Depth(mm)
    181.3
  • Main Body Dimension Height(mm)
    105.9
1 unit
Black
Black
8 Day(s)
SGD 39.40

Part Number : TC-CB6
Days to Ship 8 Day(s)
Standard Unit Price SGD 39.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixture
  • Color
    Black
  • Width(mm)
    50.3
  • Depth(mm)
    181.3
  • Height(mm)
    105.9
  • Color Details
    Black
  • Mass(g)
    1400
  • Maximum Tape Width(mm)
    18
  • Features
    A newly designed blade with reduced unevenness is used (patent pending). Can reduce the force required to cut tape. There is no ridges on the cut surface so it can be pasted like a sticker.
  • Main Body Dimension Width(mm)
    50.3
  • Main Body Dimension Depth(mm)
    181.3
  • Main Body Dimension Height(mm)
    105.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)