(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
BOND SS Tape, Powerful Double-sided Tape

Click this image to zoom it.

Move the mouse over the image to zoom

BOND SS Tape, Powerful Double-sided Tape

Standard Unit Price:
SGD 27.80-
Days to Ship :
7 Day(s) or more

Strong double-sided tape that exhibits excellent bonding performance of metals, hard plastics, glass and wood.
[Features]
· Double-sided tape with strength comparable to adhesive agents.
· Exhibits excellent heat resistance, cold resistance, weather resistance and water resistance.
· Base material is polyethylene (PE) foam.
· Uses an acrylic-based adhesive.
· Made in Japan, for safety and peace of mind.
[Applications]
· Can be used for adhesion to glass, rigid plastics, metal and wood.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Thickness(mm)
    0.75
  • Color Detail
    White
  • Adhesive Strength
    22.7N/10mm
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene (PE) Foam
  • Pressure sensitive adhesive
    Acrylic
  • Operating Temperature Range(°C)
    -20 – 80
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 20
  • 25
  • Clear
Length(m)

Refine by

  • 10
  • 30
  • Clear
Trusco Code

Refine by

  • 103-7641
  • 361-3429
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
25
30
361-3429
7 Day(s)
SGD 65.70

Part Number : WF-101R
Days to Ship 7 Day(s)
Standard Unit Price SGD 65.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    25
  • Length(m)
    30
  • Thickness(mm)
    0.75
  • Color Detail
    White
  • Adhesive Strength
    22.7N/10mm
  • Trusco Code
    361-3429
  • Mass(g)
    360
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene (PE) Foam
  • Pressure sensitive adhesive
    Acrylic
  • Operating Temperature Range(°C)
    -20 – 80
1 Roll
20
10
103-7641
8 Day(s)
SGD 27.80

Part Number : WF-102-W
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.80
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.75
  • Color Detail
    White
  • Adhesive Strength
    22.7N/10mm
  • Trusco Code
    103-7641
  • Mass(g)
    120
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene (PE) Foam
  • Pressure sensitive adhesive
    Acrylic
  • Operating Temperature Range(°C)
    -20 – 80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A powerful double-sided tape like an adhesive.
●Demonstrate excellent performance in cold resistance, heat resistance, weather resistance and water resistance.

Usage

●Metal, ceramics, hard plastic, wood adhesion.

Specification

●Color:White
●Thickness(mm):0.75
●Viscosity: 22.7 N/10mm (for stainless steel, 23°C, 30 minutes curing)
●Working Temperature: -20 to 80°C

Materials

●Base Material: Polyethylene (PE) Foam
●Adhesive: Acrylics

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)