(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Ballpoint Hex Bar Wrench _022

Click this image to zoom it.

Move the mouse over the image to zoom

Ballpoint Hex Bar Wrench _022

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Wera's proprietary Hex-Plus surface contact structure contributes to a long life for screws while avoiding damage to the inner part of hex screw holes.
· Enhance your work efficiency with the high torque capability of this tool.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2.5
  • 3
  • 5
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 90
  • 112
  • 126
  • 160
  • Clear
Hex Neck Length (H Dimension) L-type Only(mm)

Refine by

  • 14
  • 18
  • 20
  • 28
  • Clear
Trusco Code

Refine by

  • 421-5826
  • 421-5800
  • 421-5796
  • 421-5770
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
90
14
421-5770
7 Day(s)
SGD 4.87

Part Number : 022050
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.87

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    90
  • Hex Neck Length (H Dimension) L-type Only(mm)
    14
  • Trusco Code
    421-5770
  • Mass(g)
    1.8
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
2.5
112
18
421-5796
7 Day(s)
SGD 5.60

Part Number : 022054
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.60

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    112
  • Hex Neck Length (H Dimension) L-type Only(mm)
    18
  • Trusco Code
    421-5796
  • Mass(g)
    5.2
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
3
126
20
421-5800
7 Day(s)
SGD 8.30

Part Number : 022056
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.30

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    3
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    126
  • Hex Neck Length (H Dimension) L-type Only(mm)
    20
  • Trusco Code
    421-5800
  • Mass(g)
    8.1
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.
5
160
28
421-5826
4 Day(s) or more
-

Part Number : 022060
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    160
  • Hex Neck Length (H Dimension) L-type Only(mm)
    28
  • Trusco Code
    421-5826
  • Mass(g)
    29.8
  • Features
    Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Enhance your work efficiency with the high torque capability of this tool.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)