(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hex wrench set (10 pieces per set, ring type)

Hex wrench set (10 pieces per set, ring type)【10 Pieces Per Package】

Standard Unit Price:
SGD 15.00
Days to Ship :
7 Day(s)

[Features]
· A ring type with excellent portability. Can be hooked anywhere like a key chain.
· The hardness is HRC 52-56.
· Made of general chrome vanadium steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 15.00

10 Pieces Per Package

Part Number : GR10-11638
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.00
Quantity 10 Pieces Per Package

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1/16、5/64、3/32、1/8、5/32、3/16、7/32、1/4、5/16、3/8
  • Set Content(piece)
    10
  • Mass(g/Set)
    290
  • Trusco Code
    226-6172
  • Features
    It is a ring type, convenient for carrying. It can be hooked anywhere like a key holder.
  • Material
    General chrome vanadium steel
  • Hardness
    HRC52~56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is with a ring attached type, it is convenient for carrying. Can be apply to every place as a key holder.
●The hardness is HRC52 to 56.

Specification

●Set Contents(inch):1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8
●Set Contents(piece):10

Materials

●Chrome Vanadium Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)