(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hex wrench set (knife type)

Hex wrench set (knife type)【6-7 Pieces Per Package】

Standard Unit Price:
SGD 21.68-
Days to Ship :
9 Day(s)

[Features]
· Pull out just the sizes required just like pocketknives.
· The holder works as a grip.
· The hardness is HRC 52-56.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Type
    Knife-shaped
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • Features
    Pull out just the sizes required just like pocketknives. The holder works as a grip.
  • Hardness
    HRC52~56
Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Set Content(mm)

Refine by

  • 1.5、2、2.5、3、4、5、6
  • 2.5、3、4、5、6、8
  • 3、4、5、6、8、10
  • Clear
Set Content(piece)

Refine by

  • 6
  • 7
  • Clear
Trusco Code

Refine by

  • 125-2135
  • 125-2127
  • 125-2119
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.5 ~ 8
2.5、3、4、5、6、8
6
125-2135
9 Day(s)
SGD 23.65

6 Pieces Per Package

Part Number : GN6-258
Days to Ship 9 Day(s)
Standard Unit Price SGD 23.65
Quantity 6 Pieces Per Package

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2.5 ~ 8
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    2.5、3、4、5、6、8
  • Set Content(piece)
    6
  • Trusco Code
    125-2135
  • Mass(g)
    245
  • Features
    Pull out just the sizes required just like pocketknives. The holder works as a grip.
  • Hardness
    HRC52~56
3 ~ 10
3、4、5、6、8、10
6
125-2119
9 Day(s)
SGD 25.18

6 Pieces Per Package

Part Number : GN6-310
Days to Ship 9 Day(s)
Standard Unit Price SGD 25.18
Quantity 6 Pieces Per Package

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    3 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    3、4、5、6、8、10
  • Set Content(piece)
    6
  • Trusco Code
    125-2119
  • Mass(g)
    400
  • Features
    Pull out just the sizes required just like pocketknives. The holder works as a grip.
  • Hardness
    HRC52~56
1.5 ~ 6
1.5、2、2.5、3、4、5、6
7
125-2127
9 Day(s)
SGD 21.68

7 Pieces Per Package

Part Number : GN7-156
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.68
Quantity 7 Pieces Per Package

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 6
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6
  • Set Content(piece)
    7
  • Trusco Code
    125-2127
  • Mass(g)
    145
  • Features
    Pull out just the sizes required just like pocketknives. The holder works as a grip.
  • Hardness
    HRC52~56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)