(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hex wrench (long type) L-shape

Hex wrench (long type) L-shape

Standard Unit Price:
SGD 2.00-
Days to Ship :
Same day or more

[Features]
· Made of chrome vanadium steel (Cr-V).
· The hardness is HRC 50-58.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 4.5
  • 5
  • 5.5
  • 6
  • 7
  • 8
  • 10
  • 12
  • 14
  • 17
  • 19
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 90
  • 100
  • 112
  • 126
  • 140
  • 150
  • 160
  • 170
  • 180
  • 190
  • 200
  • 224
  • 250
  • 280
  • 316
  • 360
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 14
  • 16
  • 18
  • 20
  • 25
  • 26
  • 28
  • 30
  • 32
  • 34
  • 36
  • 40
  • 45
  • 56
  • 63
  • 70
  • Clear
Trusco Code

Refine by

  • 389-6510
  • 389-6501
  • 389-6498
  • 389-6480
  • 389-6471
  • 389-6463
  • 389-6455
  • 389-6447
  • 389-6439
  • 389-6421
  • 389-6412
  • 389-6404
  • 389-6391
  • 389-6382
  • 389-6374
  • 389-6366
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
90
14
389-6366
7 Day(s)
SGD 2.00

Part Number : TRRL-15
Days to Ship 7 Day(s)
Standard Unit Price SGD 2.00

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14
  • Trusco Code
    389-6366
  • Mass(g)
    1.6
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
2
100
16
389-6374
7 Day(s)
SGD 2.10

Part Number : TRRL-20
Days to Ship 7 Day(s)
Standard Unit Price SGD 2.10

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    100
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Trusco Code
    389-6374
  • Mass(g)
    3.18
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
2.5
112
18
389-6382
7 Day(s)
SGD 2.30

Part Number : TRRL-25
Days to Ship 7 Day(s)
Standard Unit Price SGD 2.30

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Trusco Code
    389-6382
  • Mass(g)
    5.57
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
3
126
20
389-6391
7 Day(s)
SGD 2.80

Part Number : TRRL-30
Days to Ship 7 Day(s)
Standard Unit Price SGD 2.80

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    126
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • Trusco Code
    389-6391
  • Mass(g)
    8.95
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
4
140
25
389-6404
7 Day(s)
SGD 3.00

Part Number : TRRL-40
Days to Ship 7 Day(s)
Standard Unit Price SGD 3.00

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    140
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    25
  • Trusco Code
    389-6404
  • Mass(g)
    18
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
4.5
150
26
389-6412
7 Day(s)
SGD 3.10

Part Number : TRRL-45
Days to Ship 7 Day(s)
Standard Unit Price SGD 3.10

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    4.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    150
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    26
  • Trusco Code
    389-6412
  • Mass(g)
    24.4
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
5
160
28
389-6421
Same day
SGD 4.23

Part Number : TRRL-50
Days to Ship : Same day
Standard Unit Price SGD 4.23

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    160
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • Trusco Code
    389-6421
  • Mass(g)
    31.9
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
5.5
170
30
389-6439
9 Day(s)
SGD 3.70

Part Number : TRRL-55
Days to Ship 9 Day(s)
Standard Unit Price SGD 3.70

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    5.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    170
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    30
  • Trusco Code
    389-6439
  • Mass(g)
    41.1
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
6
180
32
389-6447
7 Day(s)
SGD 4.20

Part Number : TRRL-60
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.20

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    180
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Trusco Code
    389-6447
  • Mass(g)
    52
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
7
190
34
389-6455
7 Day(s)
SGD 4.70

Part Number : TRRL-70
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.70

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    7
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    190
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    34
  • Trusco Code
    389-6455
  • Mass(g)
    74.9
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
8
200
36
389-6463
Same day
SGD 5.99

Part Number : TRRL-80
Days to Ship : Same day
Standard Unit Price SGD 5.99

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • Trusco Code
    389-6463
  • Mass(g)
    104
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
10
224
40
389-6471
7 Day(s)
SGD 8.52

Part Number : TRRL-100
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.52

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    224
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Trusco Code
    389-6471
  • Mass(g)
    182
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
12
250
45
389-6480
7 Day(s)
SGD 12.67

Part Number : TRRL-120
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.67

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    12
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    250
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    45
  • Trusco Code
    389-6480
  • Mass(g)
    293
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
14
280
56
389-6498
Same day
SGD 16.81

Part Number : TRRL-140
Days to Ship : Same day
Standard Unit Price SGD 16.81

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    14
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    280
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    56
  • Trusco Code
    389-6498
  • Mass(g)
    452
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
17
316
63
389-6501
7 Day(s)
SGD 25.42

Part Number : TRRL-170
Days to Ship 7 Day(s)
Standard Unit Price SGD 25.42

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    17
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    316
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    63
  • Trusco Code
    389-6501
  • Mass(g)
    753.89
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58
19
360
70
389-6510
7 Day(s)
SGD 34.74

Part Number : TRRL-190
Days to Ship 7 Day(s)
Standard Unit Price SGD 34.74

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    19
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    360
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    70
  • Trusco Code
    389-6510
  • Mass(g)
    1073
  • Features
    Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With high quality steel and excellent heat treatment maintains the high quality of hardness HRC 50 to 58. 
●The top of the holder rotates, making it easy to take out the hexagonal wrench.

Materials

●Chrome Vanadium Steel(Cr-V)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)