(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
T-Handle Ball-Point Hex Wrench Black Oxide

T-Handle Ball-Point Hex Wrench Black Oxide

Standard Unit Price:
SGD 12.67
Days to Ship :
7 Day(s)

[Features]
· Suitable for machine maintenance and maintenance repair work.
· Can be used with one side of the ballpoint portion tilted 25°.
· T-shaped handle is easy to grasp.
· This product has black oxide surface processing.
· The hardness is HRC 50-57.
[Applications]
· Suitable for machine maintenance and maintenance repair work.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Basic Specifications

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    230
  • Overall Width(mm)
    130
  • Trusco Code
    342-9717
  • Mass(g)
    206
  • Features
    Suitable for machinery and maintenance repair work. Ball point section can be tilted up to 25°side angle for operation. T-type handle shape is easy to grasp. Surface is black oxide finished.
  • Hardness
    HRC50~57

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 12.67

Part Number : TSBR-100
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.67

Specificationtitle

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    230
  • Overall Width(mm)
    130
  • Trusco Code
    342-9717
  • Mass(g)
    206
  • Features
    Suitable for machinery and maintenance repair work. Ball point section can be tilted up to 25°side angle for operation. T-type handle shape is easy to grasp. Surface is black oxide finished.
  • Hardness
    HRC50~57

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for machine maintenance and maintenance repair. 
●Easy to hold T-handle specification. 
●Able to tilt the Ball-point portion up to about 25° in one corner.
●Surface treatment is black dye processing. 
●The hardness is HRC50 to 57.

Specification

●Across-Flats Dimension(mm):10.0
●Total Length(mm):230
●Total Width(mm):130
●SPQ(piece):20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)