(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Ballpoint Hexagonal Bar Wrench Set (7 Unit Knife Type)

Ballpoint Hexagonal Bar Wrench Set (7 Unit Knife Type)【7 Pieces Per Package】

Standard Unit Price:
SGD 17.50
Days to Ship :
7 Day(s)

[Features]
· Hex bar wrench and grip can be fixed at 90° for easy operation.
· Pull out just the sizes required just like pocketknives.
· Folding type is convenient for carrying.
· This product has black oxide surface processing.
· The hardness is HRC 52-56.
· Made from chrome vanadium steel.
[Applications]
· For tightening and loosening hex socket bolts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2 / 3 / 4 / 5 / 6 / 1.5 / 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6
  • Trusco Code
    366-8975
  • Mass(g)
    128
  • Features
    Hex bar wrench and grip can be fixed at 90° for easy operation. Can be used by drawing out only the required size, like a pocket knife. Folding type is convenient for carrying. Surface is finished with black oxide.
  • Material
    Chrome Vanadium Steel
  • Hardness
    HRC52~56
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 17.50

7 Pieces Per Package

Part Number : TNB7S
Days to Ship 7 Day(s)
Standard Unit Price SGD 17.50
Quantity 7 Pieces Per Package

Specificationtitle

  • Type
    Knife-shaped
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 ~ 6
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6
  • Trusco Code
    366-8975
  • Mass(g)
    128
  • Features
    Hex bar wrench and grip can be fixed at 90° for easy operation. Can be used by drawing out only the required size, like a pocket knife. Folding type is convenient for carrying. Surface is finished with black oxide.
  • Material
    Chrome Vanadium Steel
  • Hardness
    HRC52~56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)