(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Short neck 100° long ball point hex wrench (with catcher ball) TTV100

Short neck 100° long ball point hex wrench (with catcher ball) TTV100

Standard Unit Price:
SGD 27.10
Days to Ship :
7 Day(s)

[Features]
· In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 100° for better usability.
· Made from chrome vanadium steel.
· The length in the short direction is set to approximately half the conventional standard, extremely effective for working in confined spaces.
· Equipped with a catcher ball at the tip (3 mm or more).
· The hardness is HRC 53-57.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    224
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    27.5
  • Trusco Code
    330-4116
  • Mass(g)
    160
  • Features
    In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 108° for better usability.
  • Material
    Chrome Vanadium Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 27.10

Part Number : TTV100-100
Days to Ship 7 Day(s)
Standard Unit Price SGD 27.10

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    224
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    27.5
  • Trusco Code
    330-4116
  • Mass(g)
    160
  • Features
    In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 108° for better usability.
  • Material
    Chrome Vanadium Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)