(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball)

"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball)

Standard Unit Price:
SGD 9.66
Days to Ship :
7 Day(s)

[Features]
· In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 100° for better usability.
· Made from chrome vanadium steel.
· The length in the short direction is set to approximately half the conventional standard, extremely effective for working in confined spaces.
· Equipped with a catcher ball at the tip (3 mm or more).
· The hardness is HRC 53-57.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    6
  • Trusco Code
    330-4035
  • Mass(g)
    1
  • Features
    In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 100° for better usability.
  • Material
    Chrome Vanadium Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 9.66

Part Number : TTV100-15
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.66

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    6
  • Trusco Code
    330-4035
  • Mass(g)
    1
  • Features
    In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 100° for better usability.
  • Material
    Chrome Vanadium Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)