(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Plated Long Hex Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Plated Long Hex Wrench

Standard Unit Price:
SGD 12.95-
Days to Ship :
7 Day(s)

[Features]
· Spring steel and steel ball are embedded in the head. (3.0 – 10.0 mm)
· Convenient for tightening screws in recessed places, because it holds bolts firmly from inside.
· Steel balls have a hardness of HRC 60°or more and do not wear.
· Catcher ball is included. (Catcher ball not included for 1.5, 2, and 2.5 mm width opposite side dimensions.)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Features
    Spring steel and steel ball are embedded in the head. (3.0-10.0 mm) bolts are held firmly from inside, so useful for tightening screws in recessed places. Steel ball is HRC60 or higher hardness, so does not wear. With catcher ball.
Part Number
Width across flat dimension(mm)

Refine by

  • 6
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 180
  • 224
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 32
  • 40
  • Clear
Trusco Code

Refine by

  • 396-0994
  • 396-0978
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6
180
32
396-0978
7 Day(s)
SGD 12.95

Part Number : AYK0600
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.95

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    180
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Trusco Code
    396-0978
  • Mass
    50g
  • Features
    Spring steel and steel ball are embedded in the head. (3.0-10.0 mm) bolts are held firmly from inside, so useful for tightening screws in recessed places. Steel ball is HRC60 or higher hardness, so does not wear. With catcher ball.
10
224
40
396-0994
7 Day(s)
SGD 23.27

Part Number : AYK1000
Days to Ship 7 Day(s)
Standard Unit Price SGD 23.27

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    224
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Trusco Code
    396-0994
  • Mass
    180g
  • Features
    Spring steel and steel ball are embedded in the head. (3.0-10.0 mm) bolts are held firmly from inside, so useful for tightening screws in recessed places. Steel ball is HRC60 or higher hardness, so does not wear. With catcher ball.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)