(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

"Glass Drill" (Straight Shank)

"Glass Drill" (Straight Shank)

[Features]
· Ideal for delicate drilling of difficult-to-cut materials such as glass and marble.
[Applications]
· Work materials: Glass, tile, marble, concrete, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
TGD-6
TGD-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Trusco Code Mass
(g)

SGD 17.63

1 Piece(s) 29 Day(s) 6.0604277-59726

SGD 25.77

1 Piece(s) 29 Day(s) 10.01006.0277-599922

Loading...

  1. 1

Basic Information

work material Glass, Tile, Marble, Concrete, etc. Blade part Carbide (WC-Co) Features 1 Ideal for delicate drilling of difficult-to-cut materials such as glass and marble.
Specifications 300-600 rpm Low Speed Use

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)