(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Cartridge Unit, BU Type

Part Number

Configured Part Number is shown.

 
Part Number
BU113R
BU114R
BU115R
BU133R
BU134EL
BU134L
BU134R
BU135EL
BU135L
BU135R
BU142L
BU142R
BU143R
BU144L
BU144R
BU145L
BU145R
BU152L
BU152R
BU153L
BU153R
BU154L
BU154R
BU155L
BU155R
BU183R
BU184R
BU185R
BU194L
BU195L
BU224R
BU225R
BU252L
BU252R
BU253R
BU254R
BU255L
BU255R
BU256R
BU293R
BU294R
BU295EL
BU295L
BU295R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Hand
(mm)
Shape Sketch

SGD 174.42

1 Piece(s) 4 Day(s) or more 30Right-handFigure I

SGD 184.60

1 Piece(s) 4 Day(s) or more 38Right-handFigure I

SGD 185.72

1 Piece(s) 4 Day(s) or more 48Right-handFigure I

SGD 174.42

1 Piece(s) 4 Day(s) or more 30Right-handFigure J

SGD 184.60

1 Piece(s) 8 Day(s) or more 30Left-handFigure K

SGD 184.60

1 Piece(s) 4 Day(s) or more 30Left-handFigure J

SGD 184.60

1 Piece(s) 8 Day(s) or more 38Right-handFigure J

SGD 185.72

1 Piece(s) 4 Day(s) or more 34Left-handFigure K

SGD 185.72

1 Piece(s) 4 Day(s) or more 38Left-handFigure J

SGD 185.72

1 Piece(s) 8 Day(s) or more 48Right-handFigure J

SGD 172.15

1 Piece(s) 4 Day(s) or more 24Left-handFigure L

SGD 172.15

1 Piece(s) 6 Day(s) or more 24Right-handFigure L

SGD 174.42

1 Piece(s) 4 Day(s) or more 30Right-handFigure L

SGD 184.60

1 Piece(s) 4 Day(s) or more 38Left-handFigure L

SGD 184.60

1 Piece(s) 8 Day(s) or more 38Right-handFigure L

SGD 185.72

1 Piece(s) 4 Day(s) or more 48Left-handFigure L

SGD 185.72

1 Piece(s) 6 Day(s) or more 48Right-handFigure L

SGD 172.15

1 Piece(s) 4 Day(s) or more 24Left-handFigure M

SGD 172.15

1 Piece(s) 8 Day(s) or more 24Right-handFigure M

SGD 174.42

1 Piece(s) 4 Day(s) or more 30Left-handFigure M

SGD 174.42

1 Piece(s) 4 Day(s) or more 30Right-handFigure M

SGD 184.60

1 Piece(s) 4 Day(s) or more 38Left-handFigure M

SGD 184.60

1 Piece(s) 4 Day(s) or more 38Right-handFigure M

SGD 185.72

1 Piece(s) 4 Day(s) or more 48Left-handFigure M

SGD 185.72

1 Piece(s) 8 Day(s) or more 48Right-handFigure M

SGD 174.42

1 Piece(s) 4 Day(s) or more 30Right-handFigure N

SGD 184.60

1 Piece(s) 4 Day(s) or more 38Right-handFigure N

SGD 185.72

1 Piece(s) 4 Day(s) or more 48Right-handFigure N

SGD 184.60

1 Piece(s) 6 Day(s) or more 30Left-handFigure O

SGD 185.72

1 Piece(s) 6 Day(s) or more 38Left-handFigure O

SGD 184.60

1 Piece(s) 4 Day(s) or more 48Right-handFigure B

SGD 185.72

1 Piece(s) 4 Day(s) or more 60Right-handFigure B

SGD 172.15

1 Piece(s) 4 Day(s) or more 24Left-handFigure C

SGD 172.15

1 Piece(s) 4 Day(s) or more 24Right-handFigure C

SGD 174.42

1 Piece(s) 4 Day(s) or more 30Right-handFigure C

SGD 184.60

1 Piece(s) 4 Day(s) or more 38Right-handFigure C

SGD 185.72

1 Piece(s) 4 Day(s) or more 48Left-handFigure C

SGD 185.72

1 Piece(s) 4 Day(s) or more 48Right-handFigure C

SGD 191.38

1 Piece(s) 4 Day(s) or more 55Right-handFigure C

SGD 174.42

1 Piece(s) 4 Day(s) or more 30Right-handFigure D

SGD 184.60

1 Piece(s) 4 Day(s) or more 38Right-handFigure D

SGD 185.72

1 Piece(s) 4 Day(s) or more 38Left-handFigure E

SGD 185.72

1 Piece(s) 4 Day(s) or more 48Left-handFigure D

SGD 185.72

1 Piece(s) 4 Day(s) or more 48Right-handFigure D

Loading...

  1. 1

Basic Information

Product Classification Accessories Clamp Mechanism Pin Lock Type Rake Angle Negative
Tip Relief Angle(°) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)