(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Super Multi-Drill Internal Refueling, HGS-Model 8D-Type

Super Multi-Drill Internal Refueling, HGS-Model 8D-Type

Adopts a flute shape that enables good chip discharge with a wide chip pocket. A stable, long life for various work materials and a wide cutting area are realized by applying a DEX coating.

PDF

Part Number

Configured Part Number is shown.

MDW0280HGS8

 
Part Number
MDW0280HGS8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 164.76

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Hole Diameter (Drilling Diameter) D(mm) 2.8 Groove Length (ℓ)(mm) 33 Work Material General Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy
Tool Material Type Carbide Overall Length (L)(mm) 81 Link Model End Mill Link
Coating Presence Included Coating Type DEX / GS Hard Oil-Hole Presence Included
Link Diameter(mm) 3 Details of Coating DEX Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)