(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Multi Drill, SMDH-D, for 8D

Part Number

Configured Part Number is shown.

 
Part Number
SMDH140D
SMDH150D
SMDH160D
SMDH170D
SMDH180D
SMDH190D
SMDH200D
SMDH210D
SMDH220D
SMDH230D
SMDH240D
SMDH250D
SMDH260D
SMDH270D
SMDH280D
SMDH290D
SMDH300D
SMDH320D
SMDH335D
SMDH350D
SMDH365D
SMDH380D
SMDH395D
SMDH410D
SMDH425D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter
(mm)
Link Length ℓs
(mm)
Supported Head

SGD 619.24

1 Piece(s) 6 Day(s) or more 13.5 or more and 14.5 or less124.5191.51648SMDT1350MTL/SMDT1400MTL/SMDT1410MTL/SMDT1420MTL/SMDT1450MTL/SMDT1350MEL/SMDT1400MEL/SDMT1410MEL/SMDT1420MEL/SMDT1450MEL

SGD 635.59

1 Piece(s) 8 Day(s) or more Over 14.5, and 15.5 or less133.5201.520.050SMDT1500MTL/SMDT1550MTL/SMDT1500MEL/SMDT1550MEL

SGD 635.59

1 Piece(s) 4 Day(s) or more Over 15.5, and 16.5 or less141.5211.520.050SMDT1560MTL/SMDT1570MTL/SMDT1600MTL/SMDT1630MTL/SMDT1650MTL/SMDT1560MEL/SMDT1570MEL/SDMT1600MEL/SMDT1630MEL/SMDT1650MEL

SGD 635.59

1 Piece(s) 6 Day(s) or more Over 16.5, and 17.5 or less150.5221.520.050SMDT1700MTL/SMDT1750MTL/SMDT1700MEL/SMDT1750MEL

SGD 635.59

1 Piece(s) 6 Day(s) or more Over 17.5, and 18.5 or less158.5226.520.050SMDT1760MTL/SMDT1770MTL/SMDT1800MTL/SMDT1850MTL/SMDT1760MEL/SMDT1770MEL/SDMT1800MEL/SMDT1850MEL

SGD 694.44

1 Piece(s) 4 Day(s) or more Over 18.5, and 19.5 or less167.5251.525.056SMDT1900MTL/SMDT1950MTL/SMDT1900MEL/SMDT1950MEL

SGD 694.44

1 Piece(s) 6 Day(s) or more Over 19.5, and 20.5 or less175.526225.056SMDT2000MTL/SMDT2050MTL/SMDT2000MEL/SMDT2050MEL

SGD 694.44

1 Piece(s) 4 Day(s) or more Over 20.5, and 21.5 or less184.5266.525.056SMDT2100MTL/SMDT2120MTL/SMDT2150MTL/SMDT2100MEL/SMDT2120MEL/SMDT2150MEL

SGD 694.44

1 Piece(s) 4 Day(s) or more Over 21.5, and 22.8 or less192.1271.125.056SMDT2200MTL/SMDT2250MTL/SMDT2200MEL/SMDT2250MEL

SGD 694.44

1 Piece(s) 8 Day(s) or more Over 22.8, and 23.8 or less200.6280.625.056SMDT2300MTL/SMDT2350MTL/SMDT2300MEL/SMDT2350MEL

SGD 819.78

1 Piece(s) 4 Day(s) or more Over 23.8, and 24.8 or less208.2295.232.060SMDT2400MTL/SMDT2410MTL/SMDT2450MTL/SMDT2400MEL/SMDT2410MEL/SMDT2450MEL

SGD 819.78

1 Piece(s) 8 Day(s) or more Over 24.8, and 25.8 or less21730032.060SMDT2500MTL/SMDT2550MTL/SMDT2500MEL/SMDT2550MEL

SGD 819.78

1 Piece(s) 4 Day(s) or more Over 25.8, and 26.8 or less22531032.060SMDT2600MTL/SMDT2650MTL/SMDT2600MEL/SMDT2650MEL

SGD 882.99

1 Piece(s) 4 Day(s) or more Over 26.8, and 27.8 or less23432032.060SMDT2700MTL/SMDT2750MTL/SMDT2700MEL/SMDT2750MEL

SGD 899.34

1 Piece(s) 4 Day(s) or more Over 27.8, and 28.8 or less24232532.060SMDT2800MTL/SMDT2850MTL/SMDT200MEL/SMDT2850MEL

SGD 899.34

1 Piece(s) 4 Day(s) or more Over 28.8, and 29.8 or less25133532.060SMDT2900MTL/SMDT2950MTL/SMDT2900MEL/SMDT2950MEL

SGD 899.34

1 Piece(s) 4 Day(s) or more Over 29.8, and 30.8 or less25934532.060SMDT3000MTL/SMDT3050MTL/SMDT3000MEL/SMDT3050MEL

SGD 991.98

1 Piece(s) 6 Day(s) or more Over 30.8, and 32.0 or less27035532.060SMDT3100MTL/SMDT3150MTL/SMDT3200MTL

SGD 1,067.18

1 Piece(s) 4 Day(s) or more Over 32.0, and 33.5 or less28537032.060SMDT3250MTL/SMDT3300MTL/SMDT3350MTL

SGD 1,141.29

1 Piece(s) 4 Day(s) or more Over 33.5, and 35.0 or less30039540.070SMDT3400MTL/SMDT3450MTL/SMDT3500MTL

SGD 1,192.52

1 Piece(s) 4 Day(s) or more Over 35.0, and 36.5 or less31040540.070SMDT3550MTL/SMDT3600MTL/SMDT3650MTL

SGD 1,244.83

1 Piece(s) 8 Day(s) or more Over 36.5, and 38.0 or less32542040.070SMDT3700MTL/SMDT3750MTL/SMDT3800MTL

SGD 1,328.75

1 Piece(s) 4 Day(s) or more Over 38.0, and 39.5 or less33543040.070SMDT3850MTL/SMDT3900MTL/SMDT3950MTL

SGD 1,386.51

1 Piece(s) 4 Day(s) or more Over 39.5, and 41.0 or less35045040.070SMDT4000MTL/SMDT4050MTL/SMDT4100MTL

SGD 1,443.19

1 Piece(s) 4 Day(s) or more Over 41.0, and 42.5 or less36046040.070SMDT4150MTL/SMDT4200MTL/SMDT4250MTL

Loading...

  1. 1

Basic Information

Work Material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Coating Presence Included Coating Type DEX / GS Hard
Oil-Hole Presence Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)