(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-D Type Tool Bit DVJN Type (Cutting Direction: Right)

Part Number

Configured Part Number is shown.

 
Part Number
DVJNR2020K16
DVJNR2525M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)

SGD 138.22

1 Piece(s) 6 Day(s) or more 20201252520

SGD 163.12

1 Piece(s) 6 Day(s) or more 25251503225

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Major Diameter / Profile Clamp Shape Double Clamp
Preferred Hand Right Handed Applicable Chip Clearance Angle Negative Size L2(mm) 35
Suitable Tip VN□□1604

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)