(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-D Type Bit, DSDN Type

SEC-D Type Bit, DSDN Type

[Specifications]·Machining applications: chamfering; compatible insert shape: S (square); compatible insert relief angle: negative 0° (N); clamp method: double clamp (D)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DSDNN2020K12
DSDNN2525M12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)

SGD 138.22

1 Piece(s) 4 Day(s) or more 20201251020

SGD 163.12

1 Piece(s) 6 Day(s) or more 252515012.525

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Major Diameter / Chamfer Clamp Shape Double Clamp
Preferred Hand No Preferred Hand Applicable Chip Clearance Angle Negative Size L2(mm) 36
Suitable Tip SN□□1204

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)