(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-70 Type Bit, PRDC Type

SEC-70 Type Bit, PRDC Type

[Specifications]·Machining applications: profiling; compatible insert shape: R (round); compatible insert relief angle: positive 7° (C); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PRDCN2020M10
PRDCN2525M10
PRDCN2525M12
PRDCN3225Q12
PRDCN3225Q16
PRDCN3232Q20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Size E
(mm)
Suitable Tip

SGD 89.32

1 Piece(s) 8 Day(s) or more 20201501520101.0RCM□1003M0

SGD 98.04

1 Piece(s) 6 Day(s) or more 252515017.525101.0RCM□1003M0

SGD 98.04

1 Piece(s) 4 Day(s) or more 252515018.525121.2RDM□1204M0

SGD 98.04

1 Piece(s) 6 Day(s) or more 322518018.532121.2RDM□1204M0

SGD 98.04

1 Piece(s) 4 Day(s) or more 322518020.532161.5RCM□1606M0

SGD 120.11

1 Piece(s) 6 Day(s) or more 32321802632201.7RCM□2006M0

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Round) Use Major Diameter / Profile Clamp Shape Lever Lock
Preferred Hand No Preferred Hand Applicable Chip Clearance Angle Positive

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)