(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-70 Type Bit PTGN Type

SEC-70 Type Bit PTGN Type

[Specifications]·Compatible insert shape: T (triangle); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PTGNL1616H16
PTGNL2020K16
PTGNL2525M16
PTGNL2525M22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Suitable Tip

SGD 94.54

1 Piece(s) 6 Day(s) or more 1616100251620TN□□1604

SGD 98.84

1 Piece(s) 8 Day(s) or more 2020125202020TN□□1604

SGD 110.26

1 Piece(s) 6 Day(s) or more 2525150322520TN□□1604

SGD 110.26

1 Piece(s) 4 Day(s) or more 2525150322528TN□□2204

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Lever Lock
Preferred Hand Left Handed Applicable Chip Clearance Angle Negative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)