(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SEC-70 Type Bit PSSN Type

SEC-70 Type Bit PSSN Type

[Specifications]·Machining applications: flanges and chamfering; compatible insert shape: S (square); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PSSNL1616H09
PSSNL2020K12
PSSNL2525M12
PSSNL3232P15
PSSNL3232P19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Suitable Tip

SGD 94.54

1 Piece(s) 4 Day(s) or more 1616100201622SN□□0903

SGD 98.84

1 Piece(s) 4 Day(s) or more 2020125252030SN□□1204

SGD 110.26

1 Piece(s) 4 Day(s) or more 2525150322530SN□□1204

SGD 135.95

1 Piece(s) 4 Day(s) or more 3232170403240SN□□1506

SGD 135.95

1 Piece(s) 4 Day(s) or more 3232170403240SN□□1906

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Major Diameter / End Surface Clamp Shape Lever Lock
Preferred Hand Left Handed Applicable Chip Clearance Angle Negative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)