(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-70 Type Bit PDJN Type

SEC-70 Type Bit PDJN Type

[Specifications]·Machining applications: profiling; compatible insert shape: D (55° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PDJNL2020K11
PDJNL2020K1504
PDJNL2525M11
PDJNL2525M1504
PDJNL2525M1506
PDJNL3232P1504
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Suitable Tip

SGD 98.84

1 Piece(s) 4 Day(s) or more 2020125252025DN□□1104

SGD 98.84

1 Piece(s) 6 Day(s) or more 2020125252035DN□□1504

SGD 110.26

1 Piece(s) 6 Day(s) or more 2525150322525DN□□1104

SGD 110.26

1 Piece(s) 6 Day(s) or more 2525150322535DN□□1504

SGD 110.26

1 Piece(s) 6 Day(s) or more 2525150322535DN□□1506

SGD 135.95

1 Piece(s) 6 Day(s) or more 3232170403235DN□□1506

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Major Diameter / Profile Clamp Shape Lever Lock
Preferred Hand Left Handed Applicable Chip Clearance Angle Negative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)