(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-M Type Tool Bit MTJN Type (Cutting Direction: Left)

Part Number

Configured Part Number is shown.

 
Part Number
MTJNL2020K16
MTJNL2525M16
MTJNL2525M22
MTJNL3225P22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Suitable Tip

SGD 138.22

1 Piece(s) 6 Day(s) or more 2020125252032TN□□1604

SGD 138.22

1 Piece(s) 6 Day(s) or more 2525150322532TN□□1604

SGD 146.14

1 Piece(s) 6 Day(s) or more 2525150322538TN□□2204

SGD 158.59

1 Piece(s) 4 Day(s) or more 3225170323238TN□□2204

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter / Profile Clamp Shape Clamp-on Type + Pin-Lock Type
Preferred Hand Left Handed Applicable Chip Clearance Angle Negative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)