(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

JIS Type Carbide Bit 95 Type

Part Number

Configured Part Number is shown.

951ST10P

 
Part Number
951ST10P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 61.32

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

JIS Specification 95 Type Product ​​Type Carbide bytes Shank b(mm) 25
Material Carbide Shank L1(mm) 160 Shank h(mm) 25
Processing Applications For outer diameter profile machining Preferred Hand No-hand Shank b Dimension e(mm) 5
Insert Dimension A(mm) 20 Insert Dimension B(mm) 10 Insert Dimension C(mm) 7
Insert Dimension ε(mm) 1.7 Material Type ST10P Application Tip 09-E

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)